您好:
软件方面 LVDS buffer full 硬件是FPGA ERROR LED亮红灯
如图所式
log20241124.txt
GM: Constructor GM: Sun Nov 24 14:20:14 2024 RSTD.Transmit("/Settings") [14:20:14] [14:20:14] ### Running Startup script: "C:\ti\mmwave_studio_02_01_01_00\mmWaveStudio\Scripts\Startup.lua" ### [14:20:14] RSTD.SetAndTransmit ("/Settings/Scripter/Display DateTime" , "1") [14:20:14] RSTD.SetAndTransmit ("/Settings/Scripter/DateTime Format" , "HH:mm:ss") [14:20:14] Scripter ignored: Attempt to UnBuild() again or before Build. [14:20:14] RSTD.SetVar ("/Settings/Clients/Client 0/Dll" , "C:\\ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\Clients\\\\LabClient.dll") [14:20:14] RSTD.SetVar ("/Settings/Clients/Client 0/Use" , "TRUE") [14:20:14] RSTD.SetVar ("/Settings/Clients/Client 1/Use" , "FALSE") [14:20:14] RSTD.SetVar ("/Settings/Clients/Client 2/Use" , "FALSE") [14:20:14] RSTD.SetVar ("/Settings/Clients/Client 3/Use" , "FALSE") [14:20:14] RSTD.SetVar ("/Settings/Clients/Client 4/Use" , "FALSE") [14:20:14] RSTD.SetVar ("/Settings/AL Client/AL Dll" , "C:\\ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\RunTime\\SAL.dll") [14:20:14] RSTD.SetVar ("/Settings/Clients/Client 0/GuiDll" , "") [14:20:14] RSTD.SetVar ("/Settings/AutoUpdate/Enabled" , "TRUE") [14:20:14] RSTD.SetVar ("/Settings/AutoUpdate/Interval" , "1") [14:20:14] RSTD.SetVar ("/Settings/Monitors/UpdateDisplay" , "TRUE") [14:20:14] RSTD.SetVar ("/Settings/Monitors/OneClickStart" , "TRUE") [14:20:14] RSTD.SetVar ("/Settings/Automation/Automation Mode" , "false") [14:20:14] RSTD.Transmit("/") [14:20:14] RSTD.SaveSettings(): Settings saved to "C:\Users\Xikai\AppData\Roaming\RSTD\config.xml" [14:20:14] RSTD.Build() [14:20:14] RSTD.SaveSettings(): Settings saved to "C:\Users\Xikai\AppData\Roaming\RSTD\config.xml" [14:20:14] RSTD.Transmit("/") [14:20:15] RSTD.AL_Build() [14:20:15] RSTD.AL_LoadXml() [14:20:15] RSTD.Transmit("/") [14:20:15] RSTD.AL_Init() [14:20:15] RSTD.Clients_Build() [14:20:15] GM: Init [14:20:15] GM: Loaded 'C:\ti\mmwave_studio_02_01_01_00\mmWaveStudio\Clients\\LabClient.dll' [14:20:15] GM: 1 Guest (s) init [14:20:15] GM: 1 Module(s) init [14:20:15] GM: 2 Tab (s) init [14:20:15] RSTD.Client_LoadXml() [14:20:15] [RadarAPI]: ar1.selectRadarMode(0) [14:20:15] [RadarAPI]: Status: Passed [14:20:15] Matlab Runtime Engine is installed [14:20:15] [RadarAPI]: Starting Matlab Engine.. [14:20:19] [RadarAPI]: Matlab Engine Started! [14:20:20] [RadarAPI]: ar1.selectCascadeMode(0) [14:20:20] [RadarAPI]: Status: Passed [14:20:20] [RadarAPI]: ar1.LoadSettings('C:\Users\Xikai\AppData\Roaming\RSTD\ar1gui.ini') [14:20:21] TESTING = false [14:20:21] RstdNet: Port 2777: Listening.. [14:20:21] [14:20:21] ***Script completed successfully.*** [14:20:24] [RadarAPI]: Opening Gpio Control Port() [14:20:24] [RadarAPI]: Status: Passed [14:20:25] [RadarAPI]: Opening Board Control Port() [14:20:25] [RadarAPI]: Status: Passed [14:20:26] [RadarAPI]: ar1.FullReset() [14:20:26] [RadarAPI]: Status: Passed [14:20:27] [RadarAPI]: Closing Board Control Port() [14:20:27] [RadarAPI]: Status: Passed [14:20:27] [RadarAPI]: Closing Gpio Control Port() [14:20:27] [RadarAPI]: Status: Passed [14:20:27] [RadarAPI]: ar1.SOPControl(2) [14:20:27] [RadarAPI]: Status: Passed [14:20:28] [RadarAPI]: ar1.Connect(20,115200,1000) [14:20:29] [RadarAPI]: ar1.Calling_IsConnected() [14:20:31] [RadarAPI]: ar1.SelectChipVersion("IWR6843") [14:20:31] [RadarAPI]: Status: Passed [14:20:31] [RadarAPI]: ar1.frequencyBandSelection("60G") [14:20:31] [RadarAPI]: ar1.SelectChipVersion("IWR6843") [14:20:31] [RadarAPI]: Status: Passed [14:20:31] Device Status : IWR6843/QM/SOP:2/ES:2 [14:20:31] [RadarAPI]: ar1.SaveSettings('C:\Users\Xikai\AppData\Roaming\RSTD\ar1gui.ini') [14:21:21] [RadarAPI]: ar1.DownloadBSSFw("C:\\ti\\mmwave_studio_02_01_01_00\\rf_eval_firmware\\radarss\\xwr68xx_radarss.bin") [14:21:22] [RadarAPI]: Downloading BSS ROM RPRC Binary.. [14:22:09] [RadarAPI]: ar1.GetBSSFwVersion() [14:22:09] [RadarAPI]: BSSFwVersion:(06.02.01.05 (09/03/20)) [14:22:20] [RadarAPI]: ar1.DownloadMSSFw("C:\\ti\\mmwave_studio_02_01_01_00\\rf_eval_firmware\\masterss\\xwr68xx_masterss.bin") [14:22:21] [RadarAPI]: Downloading MSS RPRC Binary.. [14:22:40] [RadarAPI]: ar1.GetMSSFwVersion() [14:22:40] [RadarAPI]: MSSFwVersion:(02.00.00.03 (27/08/19)) [14:22:42] MSS power up done async event received! [14:22:42] [RadarAPI]: ar1.PowerOn(0, 1000, 0, 0) [14:22:42] [RadarAPI]: Status: Passed [14:22:44] [RadarAPI]: ar1.SelectChipVersion("IWR6843") [14:22:44] [RadarAPI]: Status: Passed [14:22:44] [RadarAPI]: ar1.SelectChipVersion("IWR6843") [14:22:44] [RadarAPI]: Status: Passed [14:22:44] Device Status : IWR6843/QM/SOP:2/ES:2 [14:22:44] [RadarAPI]: ar1.RfEnable() [14:22:44] BSS power up done async event received! [14:22:44] [RadarAPI]: Status: Passed [14:22:44] [RadarAPI]: ar1.GetMSSFwVersion() [14:22:44] [RadarAPI]: MSSFwVersion:(02.00.00.03 (27/08/19)) [14:22:45] [RadarAPI]: ar1.GetBSSFwVersion() [14:22:45] [RadarAPI]: BSSFwVersion:(06.02.01.05 (09/03/20)) [14:22:59] [RadarAPI]: ar1.ChanNAdcConfig(1, 1, 0, 1, 1, 1, 1, 2, 1, 0) [14:22:59] [RadarAPI]: Status: Passed [14:23:00] [RadarAPI]: ar1.LPModConfig(0, 0) [14:23:00] [RadarAPI]: Status: Passed [14:23:00] [RadarAPI]: ar1.RfInit() [14:23:00] RF Init async event received! [14:23:00] [RadarAPI]: Time stamp, Temperture: 16306,43; APLL Status, Update: 1, 0; SynthVCO1 Status, Update: 1, 1; SynthVCO2 Status, Update: 1, 1; LODist Status, Update: 1, 1; RxADCDC Status, Update: 1, 1; HPFcutoff Status, Update: 1, 1; LPFcutoff Status, Update: 1, 1; PeakDetector Status, Update: 1, 1; TxPower Status, Update: 1, 1; RxGain Status, Update: 1, 1; TxPhase Status, Update: 1, 1; RxIQMM Status, Update: 1, 1; [14:23:00] [RadarAPI]: Status: Passed [14:23:05] [RadarAPI]: ar1.DataPathConfig(513, 1216644097, 0) [14:23:05] [RadarAPI]: Status: Passed [14:23:07] [RadarAPI]: ar1.LvdsClkConfig(1, 1) [14:23:07] [RadarAPI]: Status: Passed [14:23:08] [RadarAPI]: ar1.LVDSLaneConfig(0, 1, 1, 0, 0, 1, 0, 0) [14:23:08] [RadarAPI]: Status: Passed [14:23:14] [RadarAPI]: ar1.ProfileConfig(0, 60, 100, 6, 60, 0, 0, 0, 0, 0, 0, 29.982, 0, 256, 10000, 0, 131072, 30) [14:23:14] [RadarAPI]: Status: Passed [14:23:16] [RadarAPI]: ar1.ChirpConfig(0, 0, 0, 0, 0, 0, 0, 1, 0, 0) [14:23:16] [RadarAPI]: Status: Passed [14:23:21] Test Source Already Disabled...!!! [14:23:21] [RadarAPI]: ar1.DisableTestSource(0) [14:23:21] [RadarAPI]: Status: Passed [14:23:21] [RadarAPI]: ar1.FrameConfig(0, 0, 8, 128, 40, 0, 0, 1) [14:23:21] [RadarAPI]: Status: Passed [14:23:25] [RadarAPI]: ar1.GetCaptureCardDllVersion() [14:23:25] [RadarAPI]: Sending dll_version command to DCA1000 [14:23:25] [RadarAPI]: [14:23:25] DLL Version : 1.0 [14:23:25] [RadarAPI]: ar1.SelectCaptureDevice("DCA1000") [14:23:25] [RadarAPI]: Status: Passed [14:23:28] [RadarAPI]: ar1.CaptureCardConfig_EthInit("192.168.33.30", "192.168.33.180", "12:34:56:78:90:12", 4096, 4098) [14:23:28] [RadarAPI]: ar1.CaptureCardConfig_Mode(1, 2, 1, 2, 3, 30) [14:23:28] [RadarAPI]: ar1.CaptureCardConfig_PacketDelay(25) [14:23:28] [RadarAPI]: Sending fpga command to DCA1000 [14:23:28] [RadarAPI]: [14:23:28] FPGA Configuration command : Success [14:23:28] [RadarAPI]: Sending record command to DCA1000 [14:23:28] [RadarAPI]: [14:23:28] Configure Record command : Success [14:23:28] [RadarAPI]: ar1.GetCaptureCardFPGAVersion() [14:23:28] [RadarAPI]: Sending fpga_version command to DCA1000 [14:23:28] [RadarAPI]: [14:23:28] [14:23:28] FPGA Version : 2.9 [Record] [14:23:28] [14:23:42] [RadarAPI]: ar1.CaptureCardConfig_StartRecord("C:\\ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\PostProc\\adc_data.bin", 1) [14:23:42] [RadarAPI]: Sending start_record command to DCA1000 [14:23:44] [RadarAPI]: ar1.StartFrame() [14:23:45] [RadarAPI]: Status: Passed [14:23:45] Frame start async event received! [14:23:45] [RadarAPI]: Frame Ended [14:25:03] [RadarAPI]: [14:25:03] Frame End async event received! [14:25:03] [RadarAPI]: [14:25:03] Start Record command : Success [14:25:03] [14:25:03] LVDS buffer full [14:25:03] [14:25:03] Record Process : [14:25:03] Timeout Error! System disconnected [14:25:03] [14:25:03] Record stop is done successfully [14:25:03] [RadarAPI]: ar1.StartMatlabPostProc("C:\\ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\PostProc\\adc_data.bin") [14:25:03] [RadarAPI]: No of files Captured: 0, Total no of frames for each device : 8 [14:25:03] Error : The number of files captured is zero!
这个是日志,请问看看具体怎么处理,谢谢!