Other Parts Discussed in Thread: MATHLIB, SYSBIOS
**** Build of configuration isk for project vital_1843_dss ****
"C:\\ti\\ccs1281\\ccs\\utils\\bin\\gmake" -k -j 24 all -O
Building file: "../dss_mmw.cfg"
Invoking: XDCtools
"C:/ti/xdctools_3_50_08_24_core/xs" --xdcpath="C:/ti/bios_6_73_01_01/packages;C:/ti/mathlib_c674x_3_1_2_1/packages;" xdc.tools.configuro -o configPkg -t ti.targets.elf.C674 -p ti.platforms.c6x:IWR18XX:false:600 -r release -c "C:/ti/ti-cgt-c6000_8.3.3" --compileOptions "--enum_type=int " "../dss_mmw.cfg"
making package.mak (because of package.bld) ...
generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ...
configuring dss_mmw.xe674 from package/cfg/dss_mmw_pe674.cfg ...
generating custom ti.sysbios library makefile ...
Starting build of library sources ...
making D:/workspace_1/vital_1843_dss/src/sysbios/sysbios.ae674 ...
gmake[1]: Entering directory `D:/workspace_1/vital_1843_dss/src/sysbios'
gmake[1]: Nothing to be done for `all'.
gmake[1]: Leaving directory `D:/workspace_1/vital_1843_dss/src/sysbios'
Build of libraries done.
cle674 package/cfg/dss_mmw_pe674.c ...
Finished building: "../dss_mmw.cfg"
Building file: "../antenna_geometry.c"
Invoking: C6000 Compiler
"C:/ti/ti-cgt-c6000_8.3.3/bin/cl6x" -mv6740 --abi=eabi -O3 --opt_for_speed=3 --include_path="C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/drivers/soc/lib" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="D:/workspace_1/vital_1843_dss/common" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/workspace_1/vital_1843_dss" --include_path="C:/ti/mmwave_sdk_03_06_00_00-LTS/packages" --include_path="C:/ti/ti-cgt-c6000_8.3.3/include" --define=SOC_XWR18XX --define=SUBSYS_DSS --define=MMWAVE_L3RAM_NUM_BANK=6 --define=MMWAVE_SHMEM_TCMA_NUM_BANK=0 --define=MMWAVE_SHMEM_TCMB_NUM_BANK=0 --define=MMWAVE_SHMEM_BANK_SIZE=0x20000 --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN --define=OBJDET_NO_RANGE --define=APP_RESOURCE_FILE='<'ti/demo/xwr18xx/mmw/mmw_res.h'>' -g --gcc --diag_error=10015 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="antenna_geometry.d_raw" --cmd_file="configPkg/compiler.opt" "../antenna_geometry.c"
Finished building: "../antenna_geometry.c"
Building file: "../dss_config_edma_util.c"
Invoking: C6000 Compiler
"C:/ti/ti-cgt-c6000_8.3.3/bin/cl6x" -mv6740 --abi=eabi -O3 --opt_for_speed=3 --include_path="C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/drivers/soc/lib" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="D:/workspace_1/vital_1843_dss/common" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/workspace_1/vital_1843_dss" --include_path="C:/ti/mmwave_sdk_03_06_00_00-LTS/packages" --include_path="C:/ti/ti-cgt-c6000_8.3.3/include" --define=SOC_XWR18XX --define=SUBSYS_DSS --define=MMWAVE_L3RAM_NUM_BANK=6 --define=MMWAVE_SHMEM_TCMA_NUM_BANK=0 --define=MMWAVE_SHMEM_TCMB_NUM_BANK=0 --define=MMWAVE_SHMEM_BANK_SIZE=0x20000 --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN --define=OBJDET_NO_RANGE --define=APP_RESOURCE_FILE='<'ti/demo/xwr18xx/mmw/mmw_res.h'>' -g --gcc --diag_error=10015 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_config_edma_util.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_config_edma_util.c"
Finished building: "../dss_config_edma_util.c"
Building file: "../common/mmwDemo_monitor.c"
Invoking: C6000 Compiler
"C:/ti/ti-cgt-c6000_8.3.3/bin/cl6x" -mv6740 --abi=eabi -O3 --opt_for_speed=3 --include_path="C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/drivers/soc/lib" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="D:/workspace_1/vital_1843_dss/common" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/workspace_1/vital_1843_dss" --include_path="C:/ti/mmwave_sdk_03_06_00_00-LTS/packages" --include_path="C:/ti/ti-cgt-c6000_8.3.3/include" --define=SOC_XWR18XX --define=SUBSYS_DSS --define=MMWAVE_L3RAM_NUM_BANK=6 --define=MMWAVE_SHMEM_TCMA_NUM_BANK=0 --define=MMWAVE_SHMEM_TCMB_NUM_BANK=0 --define=MMWAVE_SHMEM_BANK_SIZE=0x20000 --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN --define=OBJDET_NO_RANGE --define=APP_RESOURCE_FILE='<'ti/demo/xwr18xx/mmw/mmw_res.h'>' -g --gcc --diag_error=10015 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="common/mmwDemo_monitor.d_raw" --obj_directory="common" --cmd_file="configPkg/compiler.opt" "../common/mmwDemo_monitor.c"
Finished building: "../common/mmwDemo_monitor.c"
Building file: "../data_path.c"
Invoking: C6000 Compiler
"C:/ti/ti-cgt-c6000_8.3.3/bin/cl6x" -mv6740 --abi=eabi -O3 --opt_for_speed=3 --include_path="C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/drivers/soc/lib" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="D:/workspace_1/vital_1843_dss/common" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/workspace_1/vital_1843_dss" --include_path="C:/ti/mmwave_sdk_03_06_00_00-LTS/packages" --include_path="C:/ti/ti-cgt-c6000_8.3.3/include" --define=SOC_XWR18XX --define=SUBSYS_DSS --define=MMWAVE_L3RAM_NUM_BANK=6 --define=MMWAVE_SHMEM_TCMA_NUM_BANK=0 --define=MMWAVE_SHMEM_TCMB_NUM_BANK=0 --define=MMWAVE_SHMEM_BANK_SIZE=0x20000 --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN --define=OBJDET_NO_RANGE --define=APP_RESOURCE_FILE='<'ti/demo/xwr18xx/mmw/mmw_res.h'>' -g --gcc --diag_error=10015 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="data_path.d_raw" --cmd_file="configPkg/compiler.opt" "../data_path.c"
Finished building: "../data_path.c"
Building file: "../dss_vitalSignsDemo_utilsFunc.c"
Invoking: C6000 Compiler
"C:/ti/ti-cgt-c6000_8.3.3/bin/cl6x" -mv6740 --abi=eabi -O3 --opt_for_speed=3 --include_path="C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/drivers/soc/lib" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="D:/workspace_1/vital_1843_dss/common" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/workspace_1/vital_1843_dss" --include_path="C:/ti/mmwave_sdk_03_06_00_00-LTS/packages" --include_path="C:/ti/ti-cgt-c6000_8.3.3/include" --define=SOC_XWR18XX --define=SUBSYS_DSS --define=MMWAVE_L3RAM_NUM_BANK=6 --define=MMWAVE_SHMEM_TCMA_NUM_BANK=0 --define=MMWAVE_SHMEM_TCMB_NUM_BANK=0 --define=MMWAVE_SHMEM_BANK_SIZE=0x20000 --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN --define=OBJDET_NO_RANGE --define=APP_RESOURCE_FILE='<'ti/demo/xwr18xx/mmw/mmw_res.h'>' -g --gcc --diag_error=10015 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_vitalSignsDemo_utilsFunc.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_vitalSignsDemo_utilsFunc.c"
Finished building: "../dss_vitalSignsDemo_utilsFunc.c"
Building file: "../objectdetection.c"
Invoking: C6000 Compiler
"C:/ti/ti-cgt-c6000_8.3.3/bin/cl6x" -mv6740 --abi=eabi -O3 --opt_for_speed=3 --include_path="C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/drivers/soc/lib" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="D:/workspace_1/vital_1843_dss/common" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/workspace_1/vital_1843_dss" --include_path="C:/ti/mmwave_sdk_03_06_00_00-LTS/packages" --include_path="C:/ti/ti-cgt-c6000_8.3.3/include" --define=SOC_XWR18XX --define=SUBSYS_DSS --define=MMWAVE_L3RAM_NUM_BANK=6 --define=MMWAVE_SHMEM_TCMA_NUM_BANK=0 --define=MMWAVE_SHMEM_TCMB_NUM_BANK=0 --define=MMWAVE_SHMEM_BANK_SIZE=0x20000 --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN --define=OBJDET_NO_RANGE --define=APP_RESOURCE_FILE='<'ti/demo/xwr18xx/mmw/mmw_res.h'>' -g --gcc --diag_error=10015 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="objectdetection.d_raw" --cmd_file="configPkg/compiler.opt" "../objectdetection.c"
Finished building: "../objectdetection.c"
Building file: "../dss_main.c"
Invoking: C6000 Compiler
"C:/ti/ti-cgt-c6000_8.3.3/bin/cl6x" -mv6740 --abi=eabi -O3 --opt_for_speed=3 --include_path="C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/drivers/soc/lib" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="D:/workspace_1/vital_1843_dss/common" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/workspace_1/vital_1843_dss" --include_path="C:/ti/mmwave_sdk_03_06_00_00-LTS/packages" --include_path="C:/ti/ti-cgt-c6000_8.3.3/include" --define=SOC_XWR18XX --define=SUBSYS_DSS --define=MMWAVE_L3RAM_NUM_BANK=6 --define=MMWAVE_SHMEM_TCMA_NUM_BANK=0 --define=MMWAVE_SHMEM_TCMB_NUM_BANK=0 --define=MMWAVE_SHMEM_BANK_SIZE=0x20000 --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN --define=OBJDET_NO_RANGE --define=APP_RESOURCE_FILE='<'ti/demo/xwr18xx/mmw/mmw_res.h'>' -g --gcc --diag_error=10015 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_main.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_main.c"
Finished building: "../dss_main.c"
Building file: "../dss_data_path.c"
Invoking: C6000 Compiler
"C:/ti/ti-cgt-c6000_8.3.3/bin/cl6x" -mv6740 --abi=eabi -O3 --opt_for_speed=3 --include_path="C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/drivers/soc/lib" --include_path="C:/ti/mathlib_c674x_3_1_2_1/packages" --include_path="D:/workspace_1/vital_1843_dss/common" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft16x16/c64P" --include_path="C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/src/DSP_fft32x32/c64P" --include_path="D:/workspace_1/vital_1843_dss" --include_path="C:/ti/mmwave_sdk_03_06_00_00-LTS/packages" --include_path="C:/ti/ti-cgt-c6000_8.3.3/include" --define=SOC_XWR18XX --define=SUBSYS_DSS --define=MMWAVE_L3RAM_NUM_BANK=6 --define=MMWAVE_SHMEM_TCMA_NUM_BANK=0 --define=MMWAVE_SHMEM_TCMB_NUM_BANK=0 --define=MMWAVE_SHMEM_BANK_SIZE=0x20000 --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN --define=OBJDET_NO_RANGE --define=APP_RESOURCE_FILE='<'ti/demo/xwr18xx/mmw/mmw_res.h'>' -g --gcc --diag_error=10015 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 --preproc_with_compile --preproc_dependency="dss_data_path.d_raw" --cmd_file="configPkg/compiler.opt" "../dss_data_path.c"
Finished building: "../dss_data_path.c"
Building target: "vital_1843_dss_isk.xe674"
Invoking: C6000 Linker
"C:/ti/ti-cgt-c6000_8.3.3/bin/cl6x" -mv6740 --abi=eabi -O3 --opt_for_speed=3 --define=SOC_XWR18XX --define=SUBSYS_DSS --define=MMWAVE_L3RAM_NUM_BANK=6 --define=MMWAVE_SHMEM_TCMA_NUM_BANK=0 --define=MMWAVE_SHMEM_TCMB_NUM_BANK=0 --define=MMWAVE_SHMEM_BANK_SIZE=0x20000 --define=DOWNLOAD_FROM_CCS --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN --define=OBJDET_NO_RANGE --define=APP_RESOURCE_FILE='<'ti/demo/xwr18xx/mmw/mmw_res.h'>' -g --gcc --diag_error=10015 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --obj_extension=.oe674 -z -m"vital_1843_dss_isk.map" --heap_size=0x800 --stack_size=0x800 -i"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/drivers/soc/lib" -i"C:/ti/dsplib_c64Px_3_4_0_0/packages/ti/dsplib/lib" -i"C:/ti/mathlib_c674x_3_1_2_1/packages/ti/mathlib/lib" -i"C:/ti/ti-cgt-c6000_8.3.3/lib" -i"D:/workspace_1/vital_1843_dss" -i"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/control/mmwave/lib" -i"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/control/mmwavelink/lib" -i"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/control/dpm/lib" -i"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/alg/mmwavelib/lib" -i"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/drivers/crc/lib" -i"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/drivers/soc/lib" -i"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/drivers/osal/lib" -i"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/drivers/mailbox/lib" -i"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/drivers/edma/lib" -i"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/drivers/adcbuf/lib" -i"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/drivers/cbuff/lib" -i"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/drivers/hwa/lib" -i"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/utils/hsiheader/lib" -i"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/utils/mathutils/lib" -i"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/datapath/dpc/dpu/dopplerproc/lib" -i"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/datapath/dpc/dpu/cfarcaproc/lib" -i"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/datapath/dpc/dpu/staticclutterproc/lib" -i"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/datapath/dpu/rangeproc/lib" -i"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/datapath/dpedma/lib" -i"C:/ti/mathlib_c674x_3_1_2_1/packages/ti/mathlib/lib" -i"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/datapath/dpc/dpu/aoaproc/lib" -i"C:/ti/ti-cgt-c6000_8.3.3/include" --reread_libs --disable_auto_rts --define=MMWAVE_L3RAM_NUM_BANK=6 --define=MMWAVE_SHMEM_TCMA_NUM_BANK=0 --define=MMWAVE_SHMEM_TCMB_NUM_BANK=0 --define=MMWAVE_SHMEM_BANK_SIZE=0x20000 --diag_error=10015 --diag_warning=225 --diag_wrap=off --display_error_number --warn_sections --xml_link_info="xwr18xx_mmw_demo_dss_linkInfo.xml" --ram_model --unused_section_elimination=on -o "vital_1843_dss_isk.xe674" "./antenna_geometry.oe674" "./data_path.oe674" "./dss_config_edma_util.oe674" "./dss_data_path.oe674" "./dss_main.oe674" "./dss_vitalSignsDemo_utilsFunc.oe674" "./objectdetection.oe674" "./common/mmwDemo_monitor.oe674" "../c674x_linker.cmd" "../dss_mmw_linker.cmd" "../mmw_dss_linker.cmd" -l"configPkg/linker.cmd" -lmathlib.ae674 -llibmathutils.ae674 -llibsoc_xwr18xx.ae674 -l"C:/ti/mmwave_sdk_03_06_00_00-LTS/packages/ti/drivers/soc/lib/libsoc_xwr18xx.ae674" -llibosal_xwr18xx.ae674 -llibcrc_xwr18xx.ae674 -llibmailbox_xwr18xx.ae674 -llibmmwavelink_xwr18xx.ae674 -llibmmwave_xwr18xx.ae674 -llibedma_xwr18xx.ae674 -llibadcbuf_xwr18xx.ae674 -llibmmwavealg_xwr18xx.ae674 -llibcbuff_xwr18xx.ae674 -llibhsiheader_xwr18xx.ae674 -llibcfarcaproc_hwa_xwr18xx.ae674 -llibdopplerproc_hwa_xwr18xx.ae674 -llibdpm_xwr18xx.ae674 -llibdpedma_hwa_xwr18xx.ae674 -llibhwa_xwr18xx.ae674 -llibrangeproc_hwa_xwr18xx.ae674 -llibstaticclutterproc_xwr18xx.ae674 -lrts6740_elf.lib -llibaoaproc_hwa_xwr18xx.ae674 -llibc.a
<Linking>
error #10008-D: cannot find file "ibsoc_xwr18xx.ae674"
"../dss_mmw_linker.cmd", line 69: error #10008-D: cannot find file "libsoc_xwr18xx.ae674"
warning #10370-D: Possible codesize or performance degradation. Section ".text:MmwDemo_interFrameProcessing:dss_data_path.oe674" has calls to rts routines, but rts is placed out of range from call site at 0xe00a20, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop.
warning #10370-D: Possible codesize or performance degradation. Section ".text:MmwDemo_interFrameProcessing:dss_data_path.oe674" has calls to rts routines, but rts is placed out of range from call site at 0xe02090, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop.
warning #10370-D: Possible codesize or performance degradation. Section ".text:SOC_init:libsoc_xwr18xx.ae674<soc.oe674>" has calls to rts routines, but rts is placed out of range from call site at 0x200027d0, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop.
warning #10370-D: Possible codesize or performance degradation. Section ".text:SOC_init:libsoc_xwr18xx.ae674<soc.oe674>" has calls to rts routines, but rts is placed out of range from call site at 0x200026a0, or in a different section. To optimize codesize, either 1) place rts closer to call site, or 2) place rts in same section, or 3) compile with --disable_push_pop.
error #10010: errors encountered during linking; "vital_1843_dss_isk.xe674" not built
>> Compilation failure
makefile:169: recipe for target 'vital_1843_dss_isk.xe674' failed
gmake[1]: *** [vital_1843_dss_isk.xe674] Error 1
makefile:165: recipe for target 'all' failed
gmake: *** [all] Error 2
**** Build Finished ****
编译过程出现如下报错。不知道如何解决?