Part Number: TDA4VM
本帖内容是由机器翻译所得,供您参考。
部件号:TDA4VM
根据此处的发布信息
“滴定模型导入工具: TIDL_InnerProductLayer 图层需要是 Faltten ”错误应由 TIDL - 1534 解决并修复。
However, when I download the latest
ti-processor-sdk-rtos-j721e-evm-08_00_00_12
and try converting my .tflite model with Reshape layer followed by Fully Connected layer I still get the same error.
Fullscreen
Above is the code I use for conversion. Additionally I attach .tflite model for easier debugging.
drive.google.com/.../view
```
(tidl) ubuntu@ubuntu-computer:~/ti-processor-sdk-rtos-j721e-evm-08_00_00_12/tidl_j7_08_00_00_10/ti_dl/test/tflrt$ python create_artifact.py --model_path model-8-23.tflite --dataset_path ~/donkeycar/model_t/data/images/
Running model model-8-23.tflite
0.0s: VX_ZONE_INIT:Enabled
0.16s: VX_ZONE_ERROR:Enabled
0.18s: VX_ZONE_WARNING:Enabled
Number of subgraphs:1 , 10 nodes delegated out of 10 nodes
In put of TIDL_InnerProductLayer layer needs to be Faltten. Please add Flatten layer to import this mdoels
```
本帖内容是由机器翻译所得,供您参考。