TPS25981: TPS259814LRPWR的EN脚异常,无法控制开关的导通和关断

Part Number: TPS25981

 

我们在使用TPS259814LRPWR时,想通过EN脚控制开关的导通和关断,原理图如下。当我们将ORIN_PWR_EN_H拉高为3.3V时,R183为10K,发现12V_ORIN为0V,测试TPS259814LRPWR的EN脚电平为0.3V左右。R183后续验证了多个电阻,20K、51K、62K和100K,测试发现20K和51K时,12V_ORIN依然为0V;但是当电阻为62K和100K时,12V_ORIN为12V,恢复正常。另外,将R183去掉,也可以回复正常。这个非常奇怪,猜测是外部电阻大小影响了内部,想知道具体什么原因。Snipaste_2026-01-06_10-48-29.png