Part Number: TIDA-00484
Other Parts Discussed in Thread: HDC1000, SYSBIOS
我使用的CSS为V11,当我编译这个例子是,有四个错误。
TI-RTOS 2.14.03.28
**** Clean-only build of configuration Debug for project TIDA-00484_Firmware ****
"C:\\ti\\ccs1110\\ccs\\utils\\bin\\gmake" -k clean
DEL /F "TIDA-00484_Firmware.hex" "configPkg\linker.cmd" "configPkg\compiler.opt" "TIDA-00484_Firmware.out"
DEL /F "TIDA-00484_Board.obj" "ccfg.obj" "hdc1000.obj" "main.obj" "smartrf_settings\cc13xx_smartrf_settings.obj"
DEL /F "TIDA-00484_Board.d" "ccfg.d" "hdc1000.d" "main.d" "smartrf_settings\cc13xx_smartrf_settings.d"
RMDIR /S/Q "configPkg\"
找不到 C:\ti\TIDA00484-Firmware\TIDA-00484_Firmware\TIDA-00484_Firmware\Debug\TIDA-00484_Firmware.hex
找不到 C:\ti\TIDA00484-Firmware\TIDA-00484_Firmware\TIDA-00484_Firmware\Debug\TIDA-00484_Firmware.out
找不到 C:\ti\TIDA00484-Firmware\TIDA-00484_Firmware\TIDA-00484_Firmware\Debug\TIDA-00484_Board.obj
找不到 C:\ti\TIDA00484-Firmware\TIDA-00484_Firmware\TIDA-00484_Firmware\Debug\smartrf_settings\cc13xx_smartrf_settings.obj
找不到 C:\ti\TIDA00484-Firmware\TIDA-00484_Firmware\TIDA-00484_Firmware\Debug\TIDA-00484_Board.d
找不到 C:\ti\TIDA00484-Firmware\TIDA-00484_Firmware\TIDA-00484_Firmware\Debug\smartrf_settings\cc13xx_smartrf_settings.d
Finished clean
**** Build Finished ****
**** Build of configuration Debug for project TIDA-00484_Firmware ****
"C:\\ti\\ccs1110\\ccs\\utils\\bin\\gmake" -k all
Building file: "../TIDA-00484_Firmware.cfg"
Invoking: XDCtools
"C:/ti/ccs1110/xdctools_3_62_01_16_core/xs" --xdcpath="C:/ti/tirtos_simplelink_2_14_03_28/packages;C:/ti/tirtos_simplelink_2_14_03_28/products/bios_6_42_03_35/packages;C:/ti/tirtos_simplelink_2_14_03_28/products/uia_2_00_02_39/packages;C:/ti/ccs1110/ccs/ccs_base;" xdc.tools.configuro -o configPkg -t ti.targets.arm.elf.M3 -p ti.platforms.simplelink:CC1310F128_REV1 -r release -c "C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-arm_20.2.5.LTS" --compileOptions "-mv7M3 --code_state=16 --float_support=vfplib -me --include_path=\"C:/ti/ccs1110/ccs/tools/compiler/ti-cgt-arm_20.2.5.LTS/include\" --include_path=\"C:/ti/TIDA00484-Firmware/TIDA-00484_Firmware/TIDA-00484_Firmware\" --include_path=\"C:/ti/tirtos_simplelink_2_14_03_28/products/cc13xxware_2_01_00_16101\" --define=DEBUG --define=ccs --define=CC1310F128RGZ_R10 -g --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi " "../TIDA-00484_Firmware.cfg"
making package.mak (because of package.bld) ...
generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ...
configuring TIDA-00484_Firmware.xem3 from package/cfg/TIDA-00484_Firmware_pem3.cfg ...
subdir_rules.mk:19: recipe for target 'build-995662289-inproc' failed
error: xdc.cfg.Program: "C:/ti/ccs1110/xdctools_3_62_01_16_core/packages/xdc/cfg/Program.xs", line 71: xdc.cfg.Program : The package 'ti.sysbios.knl' is not compatible with XDCtools used in this build. Please either use XDCtools compatible with that package, or update the product containing that package, or rebuild the package with XDCtools 3.50 or later.
js: "C:/ti/ccs1110/xdctools_3_62_01_16_core/packages/xdc/cfg/Main.xs", line 160: Error: Configuration failed!
gmake.exe: *** [package.mak:202: package/cfg/TIDA-00484_Firmware_pem3.xdl] Error 1
js: "C:/ti/ccs1110/xdctools_3_62_01_16_core/packages/xdc/tools/Cmdr.xs", line 52: Error: xdc.tools.configuro: configuration failed due to earlier errors (status = 2); 'linker.cmd' deleted.
gmake[1]: *** [build-995662289-inproc] Error 1
gmake: *** No rule to make target 'build-995662289', needed by 'configPkg/compiler.opt'.
gmake: *** No rule to make target 'build-995662289', needed by 'configPkg/linker.cmd'.
gmake: *** No rule to make target 'build-995662289', needed by 'configPkg/compiler.opt'.
gmake: *** No rule to make target 'build-995662289', needed by 'configPkg/compiler.opt'.
gmake: *** No rule to make target 'build-995662289', needed by 'configPkg/compiler.opt'.
gmake: *** No rule to make target 'build-995662289', needed by 'configPkg/compiler.opt'.
gmake: *** No rule to make target 'build-995662289', needed by 'configPkg/compiler.opt'.
gmake: *** No rule to make target 'build-995662289', needed by 'configPkg/compiler.opt'.
gmake: *** No rule to make target 'build-995662289', needed by 'configPkg/compiler.opt'.
gmake: *** No rule to make target 'build-995662289', needed by 'configPkg/compiler.opt'.
gmake: Target 'all' not remade because of errors.
**** Build Finished ****