connections: non-inverting input, +IN
* | inverting input, -IN
* | | positive power-supply, V+
* | | | negative power-supply, V-
* | | | | output, OUT
* | | | | |
* NODE CONNECTIONS: 1 2 3 4 97
*
.subckt max987 1 2 3 4 97
*
f101 3 9 v1 1
iee100 7 400 dc 100.0E-6
q101 9 20 7 qin
q2 8 21 7 qin
q3 9 8 399 qmo
q4 8 8 399 qmi
VMB 400 4 0V
VPB 399 3 0V
***================
VIN1 2 23 .75
VIN2 1 25 .75
***
DCM2 70 3 DP
DCM1 4 24 DP
VCM1 70 24 0V
DCM3 4 26 DP
VCM2 71 26 0V
DCM4 71 3 DP
***
IPSUP 3 0 -1.497MA
INSUP 0 4 -1.496mA
***
EHYST 23 20 POLY(1) 0 60 0 1
VS2 21 25 0V
.model qin NPN(Is=800.0E-18 Bf=50e6)
.model qmi PNP(Is=800.0E-18 Bf=1002)
.model qmo PNP(Is=800.0E-18 Bf=1000 Cjc=1E-15 Tr=174.9E-9)
.MODEL PMOS PMOS
*(VTO=-1.7 KP=1.8E-3)
e1 10 4 3 9 1
***** last was 1
v1 10 11 dc 0
q5 5 11 44 qoc
vshift 44 4 0v
R55 3 5 10K
DP5 5 3 DP
DP6 4 5 DP
***============= Hysterisis section
GH 0 51 97 101 1E-6
ECM 101 0 3 4 0.5
RCM 101 0 10MEG
****==============COMPARATOR POINT FOR CREATING LOGIC OUTPUT, +-1, hi,lo.
RH1 3 51 1E11
RH2 4 51 1E11
DP1 51 52 DP
DP2 53 51 DP
VP1 52 0 1V
VP2 53 0 -1V
***=================
IHYST 55 0 -1.5E-9
*GENERATES 3MV OF HYST.
RREF 55 0 1E6
*LOGIC OUTPUT, NODE 60 ALTERS THE POLARITY, SO 55 SHOULD ALWAYS BE POS.
GMULT 60 0 POLY(2) 51 0 55 0 0 0 0 0 1E-6
RMULT 60 0 1E6
*================
*EH 3 98 3 4 0.5
VVIRTUAL 98 0 0V
F5 3 38 VA8 1
D9 40 38 DX
D10 38 3 DX
VA7 3 40 0
F6 3 4 VA7 1
G12 98 32 5 0 7.04E-3
R15 98 32 140
D3 36 41 DP
D4 42 37 DP
V4 37 34 .05
V5 34 36 .05
***V4,V5 SET ISC, V4 VOL, V5 VOH.
R16 41 35 10
R17 42 35 10
E11 3 33 3 32 1
VA8 33 34 0V
RL 35 97 25
*========================
.model qoc NPN(Is=800.0E-18 Bf=20.29E3 Cjc=1E-15 Tf=187E-12 Tr=117.7E-9)
dp 4 3 DX
.MODEL DX D(Is=800.0E-18)
.MODEL DP D(N=0.001)
*=======================
***== MODELS USED ==***
.MODEL DX2 D(IS=1E-15 n=0.001)
*.MODEL DX D(IS=1E-15)
.ENDS 怎么看里面 的 参数比如 f101 3 9 v1 1
iee100 7 400 dc 100.0E-6
q101 9 20 7 qin
q2 8 21 7 qin
q3 9 8 399 qmo
q4 8 8 399 qmi
VMB 400 4 0V
VPB 399 3 0V 等等这些都是什么意思