Other Parts Discussed in Thread: TINA-TI
我想导入一款ADI公司的AD8479的spice文件,但TINA-TI导入宏时显示文件名错误,这是什么原因,spice代码如下:
* AD8479--Typical values SPICE Macro-model * Description: Amplifier * Generic Desc: Bipolar, Diff Amp, Hi CMV to +/-600V * Developed by: AN/ADI, ML/ADI, DC/ADI * 1.0 (4/2013) * 2.0 (8/2019) - D.C. GT * 3.0 (6/2020) - E.A. GT * Copyright 2000, 2012 by Analog Devices, Inc. * * Refer to http://www.analog.com/Analog_Root/static/techSupport/designTools/spiceModels/license/spice_general.html for License Statement. Use of this model * indicates your acceptance with the terms and provisions in the License Statement. * * * BEGIN Notes: * * Not Modeled: * Cap load * temperature * * Parameters modeled include: * Gain Error * CMRR vs. Frequency * Output Volatge Swing vs. Resistive Load * Quiescent Current * Gain Bandwidth * Offset Voltage * Slew Rate * Spectral Noise * * END Notes * * Node assignments * REF(-) * | inverting input * | | non-inverting input * | | | negative supply * | | | | REF(+) * | | | | | output * | | | | | | positive supply * | | | | | | | .SUBCKT ad8479 1 10 20 98 5 70 99 ***EXTERNAL RESISTORS( INTERNAL TO DEVICE)*** RG1 2a 10 530155.305 RG2 9a 20 530155.305 RG3 9 9a 530155.305 C2 2a mid 11.4e-13 C1 9a mid 11.4e-13 RG4 2 2a 530155.305 RF1 70 2b 118694 Rneg 2b 1 2011.7645 Rpos 5 9 17671.43509 RF2 2 2b 15693.6 ***input Stage*** Ccmrr 2 mid 7.5e-14 ***negative input right side*** Rc1 99 5a 1.8e3 Q1 5a 2 7 0 QX ***positive input left side*** Rrc2 99 6a 1.8e3 Q2 6a 9b 7 0 QX ***BIAS CURRENT SOURCE*** IB 7 98 20e-6 ***SUPPLY CURRENT COMPENSATION*** IS 98 99 350e-6 ***GAIN STAGE*** GM1 1ref 76 5a 6a 14.7E-4 ***ZERO/POLE*** RG 1ref 76 8.52273e11 CPZ 1ref 76 6e-12 ***ZERO/POLE ENDS*** ***rail_to_rail clamps*** I1 13 99x 0.51 R1 99x 13 1 D1 76 13 DX I2 98x 12 0.51 R2 12 98x 1 D2 12 76 DX ***rail_to_rail clamps ENDS*** ***MID POINT REFERENCE RESISTORS*** Rref1 99 1mid 17e3 Rref2 1mid 98 17e3 G1 0 1ref 1mid 0 1 R3 1ref 0 1 ***MID POINT REFERENCE RESISTORS ENDS*** ***INPUT OFFSET VOLTAGE*** Vos 9b 9 8e-6 *** END OF INPUT OFFSET VOLTAGE*** ***OUTPUT STAGE*** D17 76 84 DX IO1 70 84 0.20300 RO1 84 70 4.5 IO2 85 70 0.20300 RO2 85 70 4.5 D16 85 76 DX G30 70 99x 99x 76 20e-3 RO30 99x 70 50 G31 98x 70 76 98x 20e-3 RO31 70 98x 50 ***Isupply vs Rload*** E1 99x 0 99 0 1 B2 99 0 I=if(V(70)>0,((I(RO30)-I(G30))*2),0) E2 98x 0 98 0 1 B3 0 98 I=if(V(70)<0,(I(RO31)-I(G31))*2,0) ***MID POINT VOLTAGE*** B1 0 mid I=(V(99) + V(98))/2 R4 mid 0 1 .MODEL QX NPN ( VA=10000,BF=5000,KF=18e-17) .MODEL DX D(IS=1E-12) .ENDS显示错误如下: