**** 02/20/25 13:05:39 **** PSpice 23.1.0 (30 January 2024) *** ID# 0 ********
** Profile: "SCHEMATIC1-POVC" [ D:\360MoveData\Users\whm\Desktop\FZSY\PVtwo\PV-PSpiceFiles\SCHEMATIC1\POVC.sim ]
**** CIRCUIT DESCRIPTION
******************************************************************************
** Creating circuit file "POVC.cir"
** WARNING: THIS AUTOMATICALLY GENERATED FILE MAY BE OVERWRITTEN BY SUBSEQUENT SIMULATIONS
*Libraries:
* Profile Libraries :
* Local Libraries :
* From [PSPICE NETLIST] section of C:\cds_spb_home\cdssetup\OrCAD_PSpiceTIPSpice_Install\23.1.0\PSpice.ini file:
.lib "E:\PSpicemodellib\BZX84C5V6\BZX84C5V6.lib"
.lib "nom_pspti.lib"
.lib "nom.lib"
*Analysis directives:
.TRAN 0 10s 0
.OPTIONS ADVCONV
.OPTIONS FILEMODELSEARCH
.PROBE64 V(alias(*)) I(alias(*)) W(alias(*)) D(alias(*)) NOISE(alias(*))
.INC "..\SCHEMATIC1.net"
**** INCLUDING SCHEMATIC1.net ****
* source PV
X_U1 N143610 0 N14555 N14562 N143611 N14674 N14857 N16598 0 0 0
+ TPS63900_TRANS PARAMS: ICL=10M VO1=3.3 VO2=1.8 Steady_State=0
L_L1 N14555 N14562 2.2uH
V_V1 N14674 0 5Vdc
C_C1 0 N14674 10u TC=0,0
R_R4 N14674 N143610 10k TC=0,0
R_R5 N14674 N143611 10k TC=0,0
R_R6 N14857 0 100 TC=0,0
C_C2 0 N14857 22u TC=0,0
R_R7 0 N16598 36.5k TC=0,0
**** RESUMING POVC.cir ****
.END
ERROR(ORPSIM-15141): Less than 2 connections at node N16598.