请教一下,CC2640批量生产的时候如何烧录程序呢?
Product Details
Product Features

Need a Socket Board? Check out: QFP-144, QFP-100, QFP-80, QFP-64, QFP-48, QFP-32, QFN-64, QFN-48, QFN-32.
Need Isolation? Connect this between your PC and programmer: USB 2.0 FS Isolator.
Supports debug interface communication to MCU.
Programs Chipcon MCUs from Texas Instruments (See MCU list below).
Professionally made and recommended by Texas Instruments as Third Party Tools.
Up to 64 programmers can be connected over USB to one PC running Windows(TM) ME, 2000, XP, 7, 8, 10.
Easy to use GUI allows the user to configure all necessary options with ease.
Extensive Memory options customize erase, program, and verify procedures. Selected flash data can be retained across programming sequences.
For non-ARM based Chipcon MCUs, use FlashPro-CC software.
For ARM-based Chipcon MCUs use FlashPro-ARM software.
128 kB flash can be programmed in 4.4 seconds via JTAG (CC2431F128),
128 kB flash can be erased, blank checked, programmed and verified in 6.0 seconds via JTAG (CC2431F128).
256 kB flash can be programmed in 4.2 seconds via JTAG (CC2540F256).
256 kB flash can be erased, blank checked, programmed and verified in 8.1 seconds via JTAG (CC2540F256).
DLL and Command-Line support.
C++ and C# code examples provided.
FCC and CE certified.Package contains:
- USB-FPA 6.1 programming adapter,
- USB cable,
- FPA to ARM 14-pin to 20-pin adapter and ribbon cable,
- FPA to CC-Debug 14-pin to 10-pin adapter and ribbon cable,
- Software for adapter available for download from Product Data.
One Year Warranty (see Product Data).

Product Data
List of downloads associated to this product
Product Details
| PC Communication Interface: | Full Speed USB-2.0 (12 Mb/s) |
| USB connectors | Adapter site: USB-type B, Computer site: USB-type A |
| Target connector | 14-pin connector. |
| DC Power Requirements | +5 V +/- 20%, up to 300 mA |
| Target Device DC supply - external - from programming adapter |
+1.6 V to 3.7 V +1.6 V to 3.7 V in step 0.1 V, up to 200 mA |
| DC Isolation (PC and Target Device) | None |
| Adapter Physical Dimensions | 78 x 43 x 21 mm ( 3.10 x 1.67 x 0.81 inch ) |
| Verification Compliance | CE ( European CISPR 22 and EN 55022 ). FCC Part 15, Subpart B- Class B Unintentional Radiators for Uses in Home, Commercial and Industrial Areas. |
Communication:
Full Speed USB 2.0 (12 Mb/s) communication interface.
Effective throughput via debug interface - over 25 kB/s.
Selectable debug communication speed - 3 Mb/s, or 1 Mb/s allows to communicate with the target device even if the ESD protection components have been added to the debug lines.
No code size limitations.
Code formats can be TI (*.txt), Motorola (*.srec, *.s19, *.s28, *.s37), Intel (*.hex) files for programming.
Can combine separate code files.
API-DLL provided for easy integration with user application.
Multi-FPA DLL allows control of up to 64 programmers simultaneously using broadcast-style commands from one user application.
Generic-FPA DLL allows thread-safe control of up to 64 programmers of any type (MSP, CC, C2000, ARM) using independent threads from one user application.
Command-Line tool allows easy programming with scripts. In addition, provided executables allow programming adapters connected to the host computer to be controlled remotely over the network.
Lock protection bit capability.
User defined programming sequence uses script file. No programming technique and language knowledge is required.
Open/Save Project with encryption and password protection.
Target device can be powered from the programming adapter (programmable Vcc from 1.6 V to 3.7 V step 0.1 V) or from external source (1.6 V to 3.7 V).
Defined Check Sum calculation (Sum, CRC16, CRC32). Up to four CS banks can be specified.
Open/Save Project with encryption and password protection.
Lock setup capability in GUI, useful in production.
Unique IEEE address and serial number assign capability. Software package can assign and automatically increment IEEE address and serial number, model type and revision. Serial umber with or without an automatically inserted current date can be stored in the flash memory in HEX, BCD or ASCII format. The IEEE address and serial number can be assigned from the user defined list in the file.
Serial number can be read from the bar code using Bar-Code Scanner and saved in the target's device flash.
Log file capability allowing to review information about the flashed target devices.MCU List:
Texas Instruments' Chipcon:
Texas Instruments' Wireless MCU Cortex M3 (use FlashPro-ARM software):
CC2538F128, CC2538F256, CC2538F512, CC2650F128, CC2640F128, CC2630F128, CC2620F128, CC1350F128, CC1310F128, CC1310F64, CC1310F32