请教一下,CC2640批量生产的时候如何烧录程序呢?
Product Details
Product Features
Need a Socket Board? Check out: QFP-144, QFP-100, QFP-80, QFP-64, QFP-48, QFP-32, QFN-64, QFN-48, QFN-32.
Need Isolation? Connect this between your PC and programmer: USB 2.0 FS Isolator.
Supports debug interface communication to MCU.
For non-ARM based Chipcon MCUs, use FlashPro-CC software.
For ARM-based Chipcon MCUs use FlashPro-ARM software.
Package contains:
- USB-FPA 6.1 programming adapter,
- USB cable,
- FPA to ARM 14-pin to 20-pin adapter and ribbon cable,
- FPA to CC-Debug 14-pin to 10-pin adapter and ribbon cable,
- Software for adapter available for download from Product Data.
One Year Warranty (see Product Data).
Product Data
List of downloads associated to this product
Product Details
PC Communication Interface: | Full Speed USB-2.0 (12 Mb/s) |
USB connectors | Adapter site: USB-type B, Computer site: USB-type A |
Target connector | 14-pin connector. |
DC Power Requirements | +5 V +/- 20%, up to 300 mA |
Target Device DC supply - external - from programming adapter |
+1.6 V to 3.7 V +1.6 V to 3.7 V in step 0.1 V, up to 200 mA |
DC Isolation (PC and Target Device) | None |
Adapter Physical Dimensions | 78 x 43 x 21 mm ( 3.10 x 1.67 x 0.81 inch ) |
Verification Compliance | CE ( European CISPR 22 and EN 55022 ). FCC Part 15, Subpart B- Class B Unintentional Radiators for Uses in Home, Commercial and Industrial Areas. |
Communication:
Command-Line tool allows easy programming with scripts. In addition, provided executables allow programming adapters connected to the host computer to be controlled remotely over the network.
MCU List:
Texas Instruments' Chipcon:
Texas Instruments' Wireless MCU Cortex M3 (use FlashPro-ARM software):
CC2538F128, CC2538F256, CC2538F512, CC2650F128, CC2640F128, CC2630F128, CC2620F128, CC1350F128, CC1310F128, CC1310F64, CC1310F32