if (status == SUCCESS) { devAddr = Util_convertBdAddr2Str(pPayload + 2); chan = (*(pPayload + len - 5) & 0x3F); timeStamp = *(uint32 *)(pPayload + len - 4); Display_print3(dispHandle, UBT_ROW_SCAN_1, 0, "ScanInd DevAddr: %s Chan: %d timeStamp: %ul", devAddr, chan, timeStamp); } else { /* Rx buffer is full */ Display_print1(dispHandle, UBT_ROW_SCAN_3, 0, "Rx Buffer Full: %d", ++rxBufFull); }
print Rx Buffer Full only one,