CC2640R2F使用两个设备, 主机和从机通信, 从机采集数据100ms向主机发送数据, 主机再将数据通过串口输出, 从机返回的数据间隔最大达到了300ms左右, 这种情况下有3条数据返回的时间几乎一样, 这种情况怎么解决?
下面时蓝牙连接参数
// Minimum connection interval (units of 1.25ms, 8=10ms) if automatic
// parameter update request is enabled
#define DEFAULT_DESIRED_MIN_CONN_INTERVAL 40
// Maximum connection interval (units of 1.25ms, 8=10ms) if automatic
// parameter update request is enabled
#define DEFAULT_DESIRED_MAX_CONN_INTERVAL 56
// Slave latency to use if automatic parameter update request is enabled
#define DEFAULT_DESIRED_SLAVE_LATENCY 0
// Supervision timeout value (units of 10ms, 1000=10s) if automatic parameter
// update request is enabled
#define DEFAULT_DESIRED_CONN_TIMEOUT 300
// Whether to enable automatic parameter update request when a connection is
// formed
#define DEFAULT_ENABLE_UPDATE_REQUEST GAPROLE_LINK_PARAM_UPDATE_WAIT_REMOTE_PARAMS
// Connection Pause Peripheral time value (in seconds)
#define DEFAULT_CONN_PAUSE_PERIPHERAL 6