我在使用官方例程代码"simple_peripheral"进行低功耗测试时,开启了POWER_SAVING,但是测出的功耗还是在7.5ma左右.但是使用我同事的发过来的官方代码测试的功耗就在10~40μa左右,通过代码比较,代码是没有任何不同的,都是一致的代码。但是我把我的例程发给我同事,在他电脑上编译后进行测试,功耗还是在7.5ma左右。换了台电脑,重新安装协议栈后,再次进行测试,测试的功耗变成10ma左右。使用的是IAR编译的,协议栈是“ble_sdk_2_02_02_25”,协议栈是默认安装在c盘的。请问这是什么情况