Part Number: CC2640R2F
如题,SDK版本V4.30,按照software-dl.ti.com/.../oad_onchip.htmlcc2640r2lp_bim_onchip,cc2640r2lp_persistent_app,cc2640r2lp_stack和cc2640r2lp_app。前三个编译正常,无任何问题,但是在编译cc2640r2lp_app时报出四个错误,请问是哪里的问题(直接使用原例程进行编译)。相关错误见上传的附件。
Building configuration: cc2640r2lp_app - FlashROM
Updating build tree...
Performing Pre-Build Action
ble_user_config.c
bim_util.c
board.c
board_key.c
devinfoservice.c
ECCROMCC26XX.c
gatt_uuid.c
find_stack_entry.c
hal_assert.c
gattservapp_util.c
icall_api_lite.c
icall_cc2650.c
icall.c
icall_user_config.c
oad_image_header_app.c
main.c
oad_reset_service.c
peripheral.c
simple_gatt_profile.c
TRNGCC26XX.c
simple_peripheral_oad_onchip.c
util.c
Linking
Error[Lp011]: section placement failed
unable to allocate space for sections/blocks with a total estimated minimum size of 0x8256 bytes (max align 0x4) in
<[0x1330-0x8fff]> (total uncommitted space 0x7cd0).
Error[Lp017]: the address of "primaryServiceUUID" was needed when computing compressed initializers for section .data
(devinfoservice.o #29), but that address hasn't been set yet, since the size of the compressed initializers are needed in order to set
it
Tool Internal Error:
Internal Error: [CoreUtil/General]: Access violation (0xc000'0005) at 00178207 (reading from address 0x18)
Internal Error: [CoreUtil/General]: Access violation (0xc000'0005) at 00178207 (reading from address 0x18)
Error while running Linker
Total number of errors: 4
Total number of warnings: 0