Part Number: CC2642R
当前环境:
SDK:simplelink_cc13x2_26x2_sdk_4_10_00_78
芯片:cc2642
手机使用苹果,安卓均出现同样问题,使用芯片设置使用指定的配对码进行配对,手机输入配对码后无法配对成功。
配置如下:
/*********************************************************************
* Bond Manager Configuration
*/
uint8_t pairMode = GAPBOND_PAIRING_MODE_WAIT_FOR_REQ;
uint8_t mitm = true;
uint8_t ioCap = GAPBOND_IO_CAP_DISPLAY_ONLY;
uint8_t bonding = true;
uint8_t secureConnection = GAPBOND_SECURE_CONNECTION_ALLOW;
uint8_t autoSyncWL = false;
uint8_t eccReGenPolicy = 0;
uint8_t KeySize = 16;
uint8_t removeLRUBond = true;
uint8_t KeyDistList = GAPBOND_KEYDIST_MENCKEY | GAPBOND_KEYDIST_MIDKEY | GAPBOND_KEYDIST_MSIGN | GAPBOND_KEYDIST_SENCKEY | GAPBOND_KEYDIST_SIDKEY | GAPBOND_KEYDIST_SSIGN;
uint8_t eccDebugKeys = false;
void setBondManagerParameters()
{
// Set Pairing Mode
GAPBondMgr_SetParameter(GAPBOND_PAIRING_MODE, sizeof(uint8_t), &pairMode);
// Set MITM Protection
GAPBondMgr_SetParameter(GAPBOND_MITM_PROTECTION, sizeof(uint8_t), &mitm);
// Set IO Capabilities
GAPBondMgr_SetParameter(GAPBOND_IO_CAPABILITIES, sizeof(uint8_t), &ioCap);
// Set Bonding
GAPBondMgr_SetParameter(GAPBOND_BONDING_ENABLED, sizeof(uint8_t), &bonding);
// Set Secure Connection Usage during Pairing
GAPBondMgr_SetParameter(GAPBOND_SECURE_CONNECTION, sizeof(uint8_t), &secureConnection);
// Set Auto Whitelist Sync
GAPBondMgr_SetParameter(GAPBOND_AUTO_SYNC_WL, sizeof(uint8_t), &autoSyncWL);
// Set ECC Key Regeneration Policy
GAPBondMgr_SetParameter(GAPBOND_ECCKEY_REGEN_POLICY, sizeof(uint8_t), &eccReGenPolicy);
// Set Key Size used in pairing
GAPBondMgr_SetParameter(GAPBOND_KEYSIZE, sizeof(uint8_t), &KeySize);
// Set LRU Bond Replacement Scheme
GAPBondMgr_SetParameter(GAPBOND_LRU_BOND_REPLACEMENT, sizeof(uint8_t), &removeLRUBond);
// Set Key Distribution list for pairing
GAPBondMgr_SetParameter(GAPBOND_KEY_DIST_LIST, sizeof(uint8_t), &KeyDistList);
// Set Secure Connection Debug Keys
GAPBondMgr_SetParameter(GAPBOND_SC_HOST_DEBUG, sizeof(uint8_t), &eccDebugKeys);
}
// GAP Bond Manager Callbacks
static gapBondCBs_t SimplePeripheral_BondMgrCBs =
{
SimplePeripheral_passcodeCb, // Passcode callback
SimplePeripheral_pairStateCb // Pairing/Bonding state Callback
};
/*********************************************************************
* @fn SimplePeripheral_processPasscode
*
* @brief Process the Passcode request.
*
* @return none
*/
static void SimplePeripheral_processPasscode(spPasscodeData_t *pPasscodeData)
{
uint32_t passcode = 999999;
Display_printf(("%04x, %d, %d, %d,\r\n",
pPasscodeData->connHandle,
pPasscodeData->uiInputs,
pPasscodeData->uiOutputs,
pPasscodeData->numComparison));//state code: 0000,0,1,0
// Display passcode to user
if (pPasscodeData->uiOutputs != 0)
{
Display_printf(("Passcode: %d\r\n",
passcode));
}
// Send passcode response
GAPBondMgr_PasscodeRsp(pPasscodeData->connHandle, SUCCESS,
passcode);
}
//ERR state code
case GAPBOND_PAIRING_STATE_COMPLETE:
if (status == SUCCESS)
{
Display_printf(dispHandle, SP_ROW_CONNECTION, 0, "Pairing success");
}
else
{
Display_printf(dispHandle, SP_ROW_CONNECTION, 0, "Pairing fail: %d", status);//fail state: 0x0b(11);
}
break;
在手机上连接并点击配对后,无配对成功记录,安卓苹果均如此,已经在上面查询并尝试了
static gapBondCBs_t SimplePeripheral_BondMgrCBs =
{
NULL, // Passcode callback
SimplePeripheral_pairStateCb // Pairing/Bonding state Callback
};
也无法配对成功,配对完成事件(GAPBOND_PAIRING_STATE_COMPLETE)错误码提示为0x0b(SMP_PAIRING_FAILED_DHKEY_CHECK_FAILED)
我不清楚我还有哪些设置点没有关注到。
麻烦提供一下技术支持,非常感谢!