Part Number: CC2640R2F
Other Parts Discussed in Thread: CC2642R, SYSCONFIG
在进行一主多从通信中,发现从机的连接事件差不稳定。有时候大有时候小。比如连接间隔设为25ms,2个从机,我期望的2个从机的连接间隔时12.5ms。如果不能均分,能够保证每次连接间隔稳定也可以。比如,10ms。
目前测试情况发现。两个从机相隔有时可能只有5ms或者更小。有时是12ms。我是通过射频映射观察发现的。
请问有没有什么办法控制2个从机的连接事件差?
主机射频LNA 映射波形,2个从机。连接间隔25ms。