Part Number: SIMPLELINK-CC13XX-CC26XX-SDK
subdir_rules.mk:38: recipe for target 'build-295672945-inproc' failed
/usr/bin/sed: can't read >: No such file or directory
/usr/bin/sed: can't read linker.cmd: No such file or directory
xdctools_3_60_02_34_core\gmake.exe: *** [custom.mak:10: linker.cmd] Error 2
js: "C:/Users/Administrator/Desktop/bishe/CCS/xdctools_3_60_02_34_core/packages/xdc/tools/Cmdr.xs", line 52: Error: xdc.tools.configuro: configuration failed due to earlier errors (status = 2); 'linker.cmd' deleted.
gmake[1]: *** [build-295672945-inproc] Error 1
subdir_rules.mk:35: recipe for target 'build-295672945' failed
gmake: *** [build-295672945] Error 2
gmake: Target 'all' not remade because of errors.
**** Build Finished ****
编译之后出现这种错误应该怎么解决