1. 我的keyfob 串口一直不工作,用下面的测试用例,通过示波器发现p 0_3数据正常,但是高电平仅200mV
2.把p0_3配置成通用I/O,输出1时高电平 2.2V
请问,是配置的问题还是硬件问题?
void main (void)
{
/****************************************************************************
* Clock setup
* See basic software example "clk_xosc_cc254x"
*/
// Set system clock source to HS XOSC, with no pre-scaling.
CLKCONCMD = (CLKCONCMD & ~(CLKCON_OSC | CLKCON_CLKSPD)) | CLKCON_CLKSPD_32M;
// Wait until clock source has changed.
while (CLKCONSTA & CLKCON_OSC);
/* Note the 32 kHz RCOSC starts calibrating, if not disabled. */
// Configure USART0 for Alternative 1 => Port P0 (PERCFG.U0CFG = 0).
PERCFG = 0x00;
// Set pins 2, 3,4,5 as peripheral I/O
P0SEL |= 0x3c;
// Give priority to USART 0 over Timer 1 for port 0 pins.
P2DIR &= ~0xc0;
// Initialise bitrate = 57.6 kbps.
U0BAUD = UART_BAUD_M;
U0GCR = (U0GCR & ~U0GCR_BAUD_E) | UART_BAUD_E;
// Initialise UART protocol (start/stop bit, data bits, parity, etc.):
// USART mode = UART (U0CSR.MODE = 1)
U0CSR |= U0CSR_MODE;
// Start bit level = low => Idle level = high (U0UCR.START = 0).
U0UCR &= ~U0UCR_START;
// Stop bit level = high (U0UCR.STOP = 1).
U0UCR |= U0UCR_STOP;
// Number of stop bits = 1 (U0UCR.SPB = 0).
U0UCR &= ~U0UCR_SPB;
// Parity = disabled (U0UCR.PARITY = 0).
U0UCR &= ~U0UCR_PARITY;
// 9-bit data enable = 8 bits transfer (U0UCR.BIT9 = 0).
U0UCR &= ~U0UCR_BIT9;
// Level of bit 9 = 0 (U0UCR.D9 = 0), used when U0UCR.BIT9 = 1.
// Level of bit 9 = 1 (U0UCR.D9 = 1), used when U0UCR.BIT9 = 1.
// Parity = Even (U0UCR.D9 = 0), used when U0UCR.PARITY = 1.
// Parity = Odd (U0UCR.D9 = 1), used when U0UCR.PARITY = 1.
U0UCR &= ~U0UCR_D9;
// Flow control = disabled (U0UCR.FLOW = 0).
U0UCR &= ~U0UCR_FLOW;
// Bit order = LSB first (U0GCR.ORDER = 0).
U0GCR &= ~U0GCR_ORDER;
/***************************************************************************
* Transfer UART data
*/
while(1)
{
U0DBUF = 0x55;
while(! (U0CSR & U0CSR_TX_BYTE) );
U0CSR &= ~U0CSR_TX_BYTE;
}
}