应用:MSP430控制CC1101发码,由外部电源触发电源给CC1101供电2S时间,让CC1101发4条相同协议的码,有时不能发码,(已确定触发电源供电正常)
初始化和发码代码如下:
/*********************************************************
//函数名称:|PORT_INIT()
//函数功能:|端口初始化
*********************************************************/
void PORT_INIT(void)
{
P2SEL &= ~(TI_CC_CSn_PIN); //TI_CC_GDO0_PIN+
P2SEL2 &= ~(TI_CC_CSn_PIN); //TI_CC_GDO0_PIN+
TI_CC_GDO0_PxDIR &= ~TI_CC_GDO0_PIN;
TI_CC_GDO0_PxIES &= ~ TI_CC_GDO0_PIN;
TI_CC_GDO0_PxIFG &= ~TI_CC_GDO0_PIN; // Clear flag
TI_CC_GDO0_PxIE &= ~ TI_CC_GDO0_PIN;
TI_CC_GDO0_PxREN |= TI_CC_GDO0_PIN;
}
/*********************************************************
函数名称:|CC1101_INIT()
函数功能:|CC1101初始化
*********************************************************/
void CC1101_INIT(void)
{
TI_CC_SPISetup(); // Initialize SPI port
TI_CC_PowerupResetCCxxxx(); // Reset CCxxxx
writeRFSettings(); // Write RF settings to config reg
temp = TI_CC_SPIReadReg(TI_CCxxx0_IOCFG2); // GDO2 output pin configuration
TI_CC_SPIWriteBurstReg(TI_CCxxx0_PATABLE, paTable, paTableLen); //Write PATABLE
TI_CC_SPIStrobe(TI_CCxxx0_SIDLE); // Exit RX / TX
TI_CC_SPIStrobe(TI_CCxxx0_SWOR); // Start automatic RX polling sequence
}
/*********************************************************
函数名称:|Send_RF_Data()
函数功能:|发送数据到主机
*********************************************************/
void Send_RF_Data(void)
{
Product_State[0]=Read_flashByte((unsigned char*)HOST_MAC_ID0);
Product_State[1]=Read_flashByte((unsigned char*)HOST_MAC_ID1);
Product_State[2]=Read_flashByte((unsigned char*)HOST_MAC_ID2);
RF_TxBuf[0] = 0x08; //1字节版本号
RF_TxBuf[1] = 0x0D; //1字节有效长度
RF_TxBuf[2] = 0XFF;
RF_TxBuf[3] = 0XFF;
RF_TxBuf[4] = 0XFF;
RF_TxBuf[5] = MAC_buf[0]; //3字节设备地址MAC_buf[0],MAC_buf[1],MAC_buf[2]
RF_TxBuf[6] = MAC_buf[1];
RF_TxBuf[7] = MAC_buf[2];
RF_TxBuf[8] = 0x09; //1字节设备大类
RF_TxBuf[9] = 0x07; //1字节设备小类
RF_TxBuf[10] = 0x00; //2字节加密轮询
RF_TxBuf[11] = 0x00;
RF_TxBuf[12] = REPORT; //1字节控制命令
_DINT();
TI_CC_SPIStrobe(TI_CCxxx0_SIDLE);
TI_CC_GDO0_PxIFG &= ~TI_CC_GDO0_PIN;
TI_CC_GDO0_PxIE &= ~TI_CC_GDO0_PIN;
RFSendPacket(RF_TxBuf, 13);
_EINT();
TI_CC_SPIStrobe(TI_CCxxx0_SIDLE); // Exit RX / TX
TI_CC_SPIStrobe(TI_CCxxx0_STX); // Enable TX.
TI_CC_SPIStrobe(TI_CCxxx0_SFRX); // Flush the RX FIFO buffer.
TI_CC_SPIStrobe(TI_CCxxx0_SRX); // Enable RX.
TI_CC_GDO0_PxIFG &= ~TI_CC_GDO0_PIN;
TI_CC_GDO0_PxIE |= TI_CC_GDO0_PIN;
TI_CC_SPIStrobe(TI_CCxxx0_SFTX); // Flush the TX FIFO buffer.
}
void main( void )
{
WDTCTL = WDTPW + WDTHOLD;
BCSCTL1 = CALBC1_16MHZ;
DCOCTL = CALDCO_16MHZ;
_DINT();
DATA_INIT();
PORT_INIT();
CC1101_INIT();
_EINT();
for(x=0;x<4;x++)
{
Send_RF_Data();
}
while(1);
}