参考设计是
电路图完全照抄参考设计,PCB自己重新画。
速率设置是100kbps,该速率配置在无功放的其他cc1310模块中测试过距离,功率设置为12.5dBm,通信范围可达60m以上,几乎不丢包,不论数据包大小(10-120字节)。
频率设置在开机后通过以下命令设置为480MHz。
现在的问题在于,
1. 加了功放后的一个cc1310发射,不加功放的一cc1310接收,近距离(20cm距离),发送小于40字节的包丢包率约0~5%。更大的数据包就丢失了,接受端完全收不到。距离10m左右,丢包率可达80%。
2. 加了功放后的一个cc1310接收,不加功放的一cc1310发射。近距离(20cm距离)接收不丢包。距离离30m左右,丢包率可达50%以上。
3. 两块加了功放的cc1310分别作接受端、发送端,近距离(20cm距离)通信丢包更严重。(大数据包完全丢,小数据包丢包率也能达到50%)
请问各位有什么想法吗?
RF发送设置如下,此外根据参考设计手册,DIO1 和 DIO 30都设置为高电平。
// CMD_PROP_RADIO_DIV_SETUP
rfc_CMD_PROP_RADIO_DIV_SETUP_t RF_cmdPropRadioDivSetup =
{
.commandNo = 0x3807,
.status = 0x0000,
.pNextOp = 0, // INSERT APPLICABLE POINTER: (uint8_t*)&xxx
.startTime = 0x00000000,
.startTrigger.triggerType = 0x0,
.startTrigger.bEnaCmd = 0x0,
.startTrigger.triggerNo = 0x0,
.startTrigger.pastTrig = 0x0,
.condition.rule = 0x1,
.condition.nSkip = 0x0,
.modulation.modType = 0x1,
.modulation.deviation = 0xB4,
.symbolRate.preScale = 0xF,
.symbolRate.rateWord = 0x10000,
.symbolRate.decimMode = 0x0,
.rxBw = 0x27,
.preamConf.nPreamBytes = 0x1,
.preamConf.preamMode = 0x0,
.formatConf.nSwBits = 0x20,
.formatConf.bBitReversal = 0x0,
.formatConf.bMsbFirst = 0x1,
.formatConf.fecMode = 0x0,
.formatConf.whitenMode = 0x0,
.config.frontEndMode = 0x1,
.config.biasMode = 0x1,
.config.analogCfgMode = 0x0,
.config.bNoFsPowerUp = 0x0,
.txPower = 0x0041,//0xA73F,
.pRegOverride = pOverrides,
.centerFreq = 0x01B1,
.intFreq = 0x8000,
.loDivider = 0x0A
};
RF接收设置基本和发送一样,除了以下的frontEndMode,此外根据参考设计手册,DIO1 设置为低电平, DIO 30设置为高电平。