TI工程师,您好!
我画的CC1310F128-RGZR板,射频前端器件分别用868MHz和433MHz的元器件做测试,868Mhz的空旷距离可以达到80米,而433MHz的空旷距离不到40米。
1、使用smartrf studio7的continuous rx模式,测试板子的接收RSSI,有-100~-110的范围。
2、使用smartrf studio7的continuous tx模式,测试板子的天线接口,868MHz:配置14db,天线接口出来13db左右 , 433MHz:配置15db,天线接口出来14db左右。
3、使用smartrf studio7配置速率20Kbps,使用自己编写的程序测试,868Mhz的空旷距离可以达到80米,而433MHz的空旷距离不到40米。868MHz频段的接收RSSI可以到-100~-110dbm,而433MHz的接收到-90dbm就接收不到了。
请问:这是参数配置的原因吗?还是天线频率偏移的原因?(天线是找天线厂定做的)
868MHz的配置如下:
// Parameter summary
// TX Address: AA
// RX Address0: 0xAA
// RX Address1: 0xBB
// RX Address Mode: Address check
// Frequency: 868.00000 MHz
// Data Format: Serial mode disable
// Deviation: 25.000 kHz
// Packet Length Config: Variable
// Max Packet Length: 255
// Packet Length: 20
// Packet Data: 255
// RX Filter BW: 98 kHz
// Symbol Rate: 19.99969 kBaud
// Sync Word Length: 32 Bits
// TX Power: 14 dBm (requires define CCFG_FORCE_VDDR_HH = 1 in ccfg.c, see CC13xx/CC26xx Technical Reference Manual)
// Whitening: No whitening
433MHz的配置如下:
// Parameter summary
// TX Address: AA
// RX Address0: 0xAA
// RX Address1: 0xBB
// RX Address Mode: Address check
// Frequency: 433.92032 MHz
// Data Format: Serial mode disable
// Deviation: 25.000 kHz
// Packet Length Config: Variable
// Max Packet Length: 255
// Packet Length: 20
// Packet Data: 255
// RX Filter BW: 78 kHz
// Symbol Rate: 19.99969 kBaud
// Sync Word Length: 32 Bits
// TX Power: 13 dBm
// Whitening: No whitening
电路如下: