Other Parts Discussed in Thread: CC1101, CC2500
// Parameter summary
// RX Address0: 0xAA
// RX Address1: 0xBB
// RX Address Mode: No address check
// Frequency: 433.92032 MHz
// Data Format: Serial mode disable
// Deviation: 5.000 kHz
// Packet Length Config: Variable
// Max Packet Length: 255
// Packet Length: 20
// Packet Data: 255
// RX Filter BW: 49 kHz
// Symbol Rate: 17.99927 kBaud
// Sync Word Length: 32 Bits
// TX Power: 15 dBm (requires define CCFG_FORCE_VDDR_HH = 1 in ccfg.c, see CC13xx/CC26xx Technical Reference Manual)
// Whitening: CC1101/CC2500 compatible
使用以上设置,之前一直都是pcba测试,发射时最大电流(指针毫安电流表)到8~10mA。后面把pcba装到硅胶材质外壳中,实测发射电流变大会到20mA。这是之前发的帖子。
后面只修改发射功率值,其他不变,测得下表。(使用RF studio测试)
| 5KBPS SLR | mA | mA | |||||
| 序号 | TX POWER | pcba电流 | 距离 | RSSI | 硅胶电流 | 距离 | RSSI |
| 1 | 15 | 10 | -49 | 15 | -43.7 | ||
| 2 | 13.7 | 9 | -49 | 14 | -43.4 | ||
| 3 | 12 | 9 | -54 | 10.5 | -49 | ||
| 4 | 10 | 8~9 | -52.2 | 9 | -47 | ||
| 5 | 8 | 8 | -53 | 8 | -53 | ||
| 6 | 6 | 7 | -60 | 7 | -60 | ||
| 7 | 4 | ||||||
| 8 | 2 | 7 | -69 | 7 | -69 | ||
| 9 | 0 | ||||||
| 10 | -10 |
改小发射功率后,可以看见RSSI是明显小了,但是单次发射电流不会明显减小,显示7mA左右。
问题:
1 改变发射功率值后芯片内部是如何调整发射功率?修改发射电压?
2 修改发射功率并不能明显减小发射电流,那想减小单次发射电流是不是只能选择高的传输速率,缩短发射时间了?