用CC1101作点对点通信应用,有以下疑问:
1、2.5K波特率,5K的调制频偏,58K的带宽情况下对应的极限灵敏度为多少,是如何计算的?
2、小数据量(单次发射16个字节)通信,晶体为10PPM,环境适应-15~60度时,CC1101的波特率、调制频偏、带宽选择多少合适?我现在的CC1101从GDO输出看,我发完16字节用了约83ms,在不影响灵敏度的情况下,想提高发射的效率就是尽量减少发送时间,怎么样配置波特率,频偏,带宽才合理?
3、点对点通信时,单边模块在做收发切换时发现从发到收之间的转换时间非常敏感,如A发给B,B再回给A,这中间A发给B正常,A发完后cc1101由发转到收,此时A收B会出现漏包,MCU在配置CC1101接收时加一定的延时会改善,这个延时多少合适,有没些计算的公式或依据?这中间RF发完和收完MCU是GDO作为判断的,这样以GDO输出作为判断合理吗?