Other Parts Discussed in Thread: CC1310, SYSBIOS, CC1190
1. Code Composer Studio 12.3.0编译TI 15.4 STACK 错误。
2. 板子是LAUNCHXL-CC1310
3.XDCtools版本是3.51.28
4. SimpleLink CC1310x0 SDK 版本4.20.2.07
5.报错信息:
**** Build of configuration Release for project sensor_CC1310_LAUNCHXL_tirtos_ccs ****
"D:\\ti\\ccs1230\\ccs\\utils\\bin\\gmake" -k -j 8 all -O
making ../src/sysbios/rom_sysbios.aem3 ...
Building file: "../app.cfg"
Invoking: XDCtools
"D:/ti/ccs1230/xdctools_3_51_03_28_core/xs" --xdcpath="D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source;D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/kernel/tirtos/packages;" xdc.tools.configuro -o configPkg -t ti.targets.arm.elf.M3 -p ti.platforms.simplelink:CC1310F128 -r release -c "D:/ti/ccs1230/ccs/tools/compiler/ti-cgt-arm_20.2.7.LTS" --compileOptions "-mv7M3 --code_state=16 --float_support=vfplib -me -O4 --opt_for_speed=0 --include_path=\"D:/eclipse work/TI/sensor_CC1310_LAUNCHXL_tirtos_ccs\" --include_path=\"D:/eclipse work/TI/sensor_CC1310_LAUNCHXL_tirtos_ccs/Application\" --include_path=\"D:/eclipse work/TI/sensor_CC1310_LAUNCHXL_tirtos_ccs/Application/Services\" --include_path=\"D:/eclipse work/TI/sensor_CC1310_LAUNCHXL_tirtos_ccs/Application/LaunchPad\" --include_path=\"D:/eclipse work/TI/sensor_CC1310_LAUNCHXL_tirtos_ccs/Application/MAC/HAL/common\" --include_path=\"D:/eclipse work/TI/sensor_CC1310_LAUNCHXL_tirtos_ccs/Application/MAC/HAL/target\" --include_path=\"D:/eclipse work/TI/sensor_CC1310_LAUNCHXL_tirtos_ccs/Application/MAC/HighLevel\" --include_path=\"D:/eclipse work/TI/sensor_CC1310_LAUNCHXL_tirtos_ccs/Application/MAC/LowLevel\" --include_path=\"D:/eclipse work/TI/sensor_CC1310_LAUNCHXL_tirtos_ccs/Application/osal_port\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/apps\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/common\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/common/boards\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/common/osal_port\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/common/boards/subg\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/common/util\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/common/inc\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/common/stack/src\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/common/stack/tirtos/inc\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/common/heapmgr\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/hal/src/inc\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/hal/src/target/_common\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/hal/src/target/_common/cc13xx\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/osal/src/inc\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/services/src/aes\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/services/src/appasrt\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/services/src/saddr\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/services/src/sdata\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/fh\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/high_level\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/inc\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/rom\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/inc/cc13xx\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/low_level/cc13xx\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/tracer\" --include_path=\"D:/eclipse work/TI/sensor_CC1310_LAUNCHXL_tirtos_ccs/Application/subg\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/apps/sensor\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/apps/sensor/subg\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/devices/cc13x0\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/devices/cc13x0/inc\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/devices/cc13x0/driverlib\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/common/boards/CC13X0_LAUNCHXL\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/common/boards/CC1310_CC1190\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/low_level/cc13xx/subg\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/services/src/nv/\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/ti154stack/services/src/nv/cc26xx\" --include_path=\"D:/ti/sdk/simplelink_cc13x0_sdk_4_20_02_07/source/ti/posix/ccs\" --include_path=\"D:/ti/ccs1230/ccs/tools/compiler/ti-cgt-arm_20.2.7.LTS/include\" --define=Board_EXCLUDE_NVS_EXTERNAL_FLASH --define=DeviceFamily_CC13X0 --define=SET_CCFG_BL_CONFIG_BL_LEVEL=0x00 --define=SET_CCFG_BL_CONFIG_BL_ENABLE=0xC5 --define=SET_CCFG_BL_CONFIG_BL_PIN_NUMBER=0x0D --define=SET_CCFG_BL_CONFIG_BOOTLOADER_ENABLE=0xC5 -g --c99 --plain_char=unsigned --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --gen_func_subsections=on --embedded_constants=on --unaligned_access=on --enum_type=packed --wchar_t=16 --common=on --fp_reassoc=off --sat_reassoc=off " "../app.cfg"
gmake[1]: Nothing to be done for 'all'.
configuring app.xem3 from package/cfg/app_pem3.cfg ...
generating custom ROM library makefile ...
Starting build of library sources ...
Build of libraries failed.
subdir_rules.mk:19: recipe for target 'build-961731487-inproc' failed
gmake: D:/eclipse: No such file or directory
gmake: *** No rule to make target 'D:/eclipse'. Stop.
error: xdc.cfg.SourceDir: "D:/ti/ccs1230/xdctools_3_51_03_28_core/packages/xdc/cfg/SourceDir.xs", line 209: xdc.cfg.SourceDir : Build of generated source libraries failed: exit status = 2:
js: "D:/ti/ccs1230/xdctools_3_51_03_28_core/packages/xdc/cfg/Main.xs", line 160: Error: Configuration failed!
xdctools_3_51_03_28_core\gmake.exe: *** [package.mak:202: package/cfg/app_pem3.xdl] Error 1
xdctools_3_51_03_28_core\gmake.exe: *** Deleting file 'package/cfg/app_pem3.xdl'
xdctools_3_51_03_28_core\gmake.exe: *** [package/cfg/app_pem3.xdl] Deleting file 'package/cfg/app_pem3.h'
xdctools_3_51_03_28_core\gmake.exe: *** [package/cfg/app_pem3.xdl] Deleting file 'package/cfg/app_pem3.c'
js: "D:/ti/ccs1230/xdctools_3_51_03_28_core/packages/xdc/tools/Cmdr.xs", line 52: Error: xdc.tools.configuro: configuration failed due to earlier errors (status = 2); 'linker.cmd' deleted.
gmake[1]: *** [build-961731487-inproc] Error 1
gmake: *** [build-961731487] Error 2
subdir_rules.mk:16: recipe for target 'build-961731487' failed
gmake: Target 'all' not remade because of errors.
**** Build Finished ****