CC1310 做OAD升级, 从OAD BOOT无法跳转APP, icf文件如下:
//OAD BOOT 配置文件
define symbol __ICFEDIT_intvec_start__ = 0;
/*-Memory Regions-*/
define symbol __ICFEDIT_region_ROM_start__ = 0x00000000;
define symbol __ICFEDIT_region_ROM_end__ = 0x0001FFFF;
define symbol __ICFEDIT_region_RAM_start__ = 0x20000000;
define symbol __ICFEDIT_region_RAM_end__ = 0x20004FFF;
//APP 配置文件
define symbol __ICFEDIT_intvec_start__ = 0x0000F000;
/*-Memory Regions-*/
define symbol __ICFEDIT_region_ROM_start__ = 0x0000F000;
define symbol __ICFEDIT_region_ROM_end__ = 0x0001FFFF;
define symbol __ICFEDIT_region_RAM_start__ = 0x20000000;
define symbol __ICFEDIT_region_RAM_end__ = 0x20004FFF;
//跳转 APP
void jumptoapp(void)
{
Hwi_disable();
// Load address of the resetISR from the fixed location in Flash.
asm(" MOV R0, #0xF000 ");
asm(" LDR R1, [R0, #0x4] ");
// Reset the stack pointer,
asm(" LDR SP, [R0, #0x0] ");
// And jump.
asm(" BX R1 ");
}
调用了jumptoapp(); 后无法跳转, 请问怎么从BOOT跳转到APP?