Part Number: CC1310
我在使用SCS中的Uart Emulator時,為了省電,我將uart在結束工作後進行關閉(透過scifUartStopEmulator();和scifUartSetBaudRate(0);),並在下次的while中,重新啟動,但是每次重新啟動後(透過scifResetTaskStructs和scifExecuteTasksOnceNbl),就會觸發scTaskAlertCallback,但是我並沒有接收到Uart的RX
程式碼如下
void scCtrlReadyCallback(void) {
printf("scCtrlReadyCallback\n");
} // scCtrlReadyCallback
void scTaskAlertCallback(void) {
printf("scTaskAlertCallback\n");
} // scTaskAlertCallback
void scUartTask(UArg a0, UArg a1) {
printf("scUartTask start\n");
// Initialize the Sensor Controller
scifOsalInit();
scifOsalRegisterCtrlReadyCallback(scCtrlReadyCallback);
scifOsalRegisterTaskAlertCallback(scTaskAlertCallback);
scifInit(&scifDriverSetup);
scifStartRtcTicksNow(0x00010000 / 8);
// Start the UART emulator
scifResetTaskStructs((1 << SCIF_UART_EMULATOR_TASK_ID), (1 << SCIF_STRUCT_CFG) | (1 << SCIF_STRUCT_INPUT) | (1 << SCIF_STRUCT_OUTPUT));
scifExecuteTasksOnceNbl(1 << SCIF_UART_EMULATOR_TASK_ID);
// Enable baud rate generation
scifUartSetBaudRate(9600);
// Enable RX (10 idle bit periods required before enabling start bit detection)
scifUartSetRxFifoThr(SCIF_UART_RX_FIFO_MAX_COUNT / 2);
scifUartSetRxTimeout(10 * 2);
scifUartSetRxEnableReqIdleCount(10 * 2);
scifUartRxEnable(1);
// Enable events (half full RX FIFO or 10 bit period timeout
scifUartSetEventMask(BV_SCIF_UART_ALERT_RX_FIFO_ABOVE_THR | BV_SCIF_UART_ALERT_RX_BYTE_TIMEOUT);
while(1)
{
// Start the UART emulator
scifResetTaskStructs((1 << SCIF_UART_EMULATOR_TASK_ID), (1 << SCIF_STRUCT_CFG) | (1 << SCIF_STRUCT_INPUT) | (1 << SCIF_STRUCT_OUTPUT));
scifExecuteTasksOnceNbl(1 << SCIF_UART_EMULATOR_TASK_ID);
// Enable baud rate generation
scifUartSetBaudRate(9600);
// Enable events (half full RX FIFO or 10 bit period timeout
scifUartSetEventMask(BV_SCIF_UART_ALERT_RX_FIFO_ABOVE_THR | BV_SCIF_UART_ALERT_RX_BYTE_TIMEOUT);
printf("scUartTask wait for semaphore post\n");
// Wait for an ALERT callback
Semaphore_pend(uartTaskSemHandle, BIOS_WAIT_FOREVER);
// Clear the ALERT interrupt source
scifClearAlertIntSource();
// Echo all characters currently in the RX FIFO
int rxFifoCount = scifUartGetRxFifoCount();
uartRxCount = rxFifoCount;
i = 0;
while (rxFifoCount--)
{
UartRxBuf[i] = (char)scifUartRxGetChar();
i++;
}
// Clear the events that triggered this
scifUartClearEvents();
// Acknowledge the alert event
scifAckAlertEvents();
scifWaitOnNbl(500000);
printf("wait 0.5s\n");
scifUartStopEmulator();
scifUartSetBaudRate(0);
printf("wait 5s\n");
scifWaitOnNbl(5000000);
}
} // taskFxn