Part Number: CC1312R
Other Parts Discussed in Thread: CC1310
Hello, 您好
我们使用CC1310在地下车库环境下进行通讯距离测试,测试频率433MHz,数据如下:
1. CC1310不使用TI 15.4协议栈,使用SDK中简单收发例程来测试通讯距离,大概能达到400m左右。
2. CC1310使用TI 15.4协议栈,通讯测试距离只有250m。
想请问下,贵司自己的测试数据,是否针对有协议栈和无协议栈做过对比?
或者说,贵司是否有相关经验或结论,即TI 15.4协议栈是否对433MHz无线通讯有影响?