我有一块XDS110ET出了一些故障,用USB连接电脑之后并没有识别出DFU设备。按照官方给的方法,我通过10pin JTAG接口使用JLINK给它烧录".......ccs_base\common\uscif\xds110"目录下的“boot_loader.bin”文件之后,JTAG失去了连接,使用USB连接电脑仍然无法识别出DFU设备。按照官方手册的流程,我把TDO引脚(97号引脚)接地之后插上USB接口,仍然也无法识别DFU设备。我有一个疑问,普通的XDS110是使用TM4C单片机自己的USB PHY连接的电脑,而XDS110ET是使用的USB3300芯片连接的电脑,它们的"boot_loader.bin"是否通用?以及我应该怎么恢复XDS110ET?我应该使用另一个XDS110去解锁它然后再重新烧录固件吗?