TI工程师你们好
我想看看P2P例程,一直没有成功。用UNIFLASH刷新servicepack 1.0.0.10.0.bin。升级到SDK1.2.0,刷servicepack 1.0.1.6-2.6.0.5.bin。都不行。操作过程请看下面记录。ServicePack_1.0.1.6-2.6.0.5.bin仅26KB。我是网上买的板子,是板子的问题吗。
CC3200_ServicePack_1.0.1.6-2.6.0.5刷新提示
[09:23:29] Begin ServicePackProgramming operation.
[09:23:32] INFO: > Executing Operation: Connect
[09:23:35] INFO: setting break signal
[09:23:35] INFO: connection succeeded
[09:23:35] INFO: getting storage list
[09:23:35] INFO: > Executing Operation: ServicePackProgramming
[09:23:35] INFO: Path to the service pack file: C:/TI/CC3100_CC3200_ServicePack_1.0.1.6-2.6.0.5/servicepack_1.0.1.6-2.6.0.5.bin
[09:23:35] INFO: reading version info
[09:23:35] INFO: CC3200Z Device detected.
[09:23:35] INFO: NWP/MAC/PHY Version from Service Pack:
[09:23:35] INFO: NWP version: 0.0.0.0
[09:23:35] INFO: MAC version: 0.0.0.0
[09:23:35] INFO: PHY version: 0.0.0.0
[09:23:35] INFO: reading version info
[09:23:35] INFO: DEVICE CC3200 ES1.32
[09:23:35] INFO: reading version info
[09:23:37] INFO: reading version info
[09:23:39] ERROR: NWP file is missing from the bundle file. Operation cancelled.
[09:23:39] INFO: > Executing Operation: Disconnect
[09:23:39] Operation ServicePackProgramming returned.
CC3200_ServicePack_1.0.1.6-2.6.0.5刷新提示
[09:27:07] Begin ServicePackProgramming operation.
[09:27:10] INFO: > Executing Operation: Connect
[09:27:12] INFO: setting break signal
[09:27:13] INFO: detecting FTDI for device reset
[09:27:15] INFO: connection succeeded
[09:27:15] INFO: getting storage list
[09:27:15] INFO: > Executing Operation: ServicePackProgramming
[09:27:15] INFO: Path to the service pack file: C:/TI/CC3100_CC3200_ServicePack_1.0.1.6-2.6.0.5/servicepack_1.0.0.10.0.bin
[09:27:15] INFO: reading version info
[09:27:15] INFO: CC3200Z Device detected.
[09:27:15] INFO: NWP/MAC/PHY Version from Service Pack:
[09:27:15] INFO: NWP version: 2.4.7.2
[09:27:15] INFO: MAC version: 1.3.4.1
[09:27:15] INFO: PHY version: 1.5.3.34
[09:27:15] INFO: reading version info
[09:27:15] INFO: DEVICE CC3200 ES1.32
[09:27:15] INFO: reading version info
[09:27:17] INFO: reading version info
[09:27:19] INFO: downloading NWP CODE
[09:27:19] INFO: Erase storage FLASH
[09:27:19] INFO: erase storage succeeded
[09:27:19] INFO: erase storage completed
[09:27:43] INFO: Verifying Data...
[09:28:00] INFO:
Verification OK
[09:28:01] INFO: Downloading file "/sys/servicepack.ucf" with size 245552
[09:28:10] INFO:
New Token is 0x0
[09:28:10] INFO: Download complete
[09:28:10] INFO: > Executing Operation: Disconnect
[09:28:11] Operation ServicePackProgramming returned.
刷新后运行P2P例程在Tera term终端显示:
****************************************
cc3200 P2P Demo Application
*****************************************
Scan WI-FI device in your handheld device
在CCS Debug中停在了
int main ()
{
这个位置。
谢谢。