用以前的uniflash下载时出现
[20:04:34] Begin ServicePackProgramming operation.
[20:04:35] INFO: > Executing Operation: Connect
[20:04:35] FATAL: --- Can't connect to device !! ---
[20:04:36] FATAL: Error connecting to the device. Please check your COM port settings. Error code: 1
[20:04:36] INFO: > Executing Operation: Disconnect
[20:04:36] ERROR: Error disconnecting from the device. Error code: 0
[20:04:36] Operation ServicePackProgramming returned.
[20:04:48] Begin Format operation.
[20:04:49] INFO: > Executing Operation: Connect
[20:04:51] INFO: setting break signal
[20:04:51] INFO: --- please restart the device ---
[20:05:14] ERROR: ---reading ACK signal failed---
[20:05:14] WARNING: ---seting break signal to false failed---
[20:05:16] INFO: setting break signal
[20:05:16] INFO: --- please restart the device ---
[20:05:27] ERROR: ---reading ACK signal failed---
[20:05:28] WARNING: ---seting break signal to false failed---
[20:05:30] INFO: setting break signal
[20:05:30] INFO: --- please restart the device ---
[20:05:43] ERROR: ---reading ACK signal failed---
[20:05:43] WARNING: ---seting break signal to false failed---
[20:05:45] INFO: setting break signal
[20:05:45] INFO: --- please restart the device ---
[20:05:55] ERROR: ---reading ACK signal failed---
[20:05:55] WARNING: ---seting break signal to false failed---
[20:05:55] FATAL: --- Can't connect to device !! ---
[20:06:02] FATAL: Error connecting to the device. Please check your COM port settings. Error code: -3
[20:06:02] INFO: > Executing Operation: Disconnect
[20:06:02] Operation Format returned.
自己做的板子,完全按照Ti的推荐电路来设计的,我测过
VDD_ANA1 1.9V
VDD_DIG1 1.2V
VDD_ANA2 3.3V完全正常,按下复位按键,测试,复位引脚被拉低,uniflash检测不到,新下载了个版本的uniflash
[11:55:06] Begin Format operation.
[11:55:07] INFO: > Executing Operation: Connect
[11:55:09] INFO: setting break signal
[11:55:10] INFO: detecting FTDI for device reset
[11:55:10] INFO: > Executing Operation: Disconnect
[11:55:10] Operation Format returned.
然后就搞不清情况了。请问下这是什么情况?请大家给我些帮助,谢谢