各位大神帮我看看我哪里写错了啊,谢谢,编译一直有错误
Description Resource Path Location Type
#68 expected a "}" main.c /freertos_demo line 335 C/C++ Problem
static void uart0_handle(void)
{
int i;
long data;
//获取经过屏蔽的中断状态
i = UARTIntStatus(UARTA0_BASE,true);
//接收中断
if(i&UART_INT_RX)
{
//判断FIFO有没有数据
while(UARTCharsAvail(UARTA0_BASE))
{
//获取接收的数据,并直接再发送
//UARTCharPut(UARTA0_BASE,UARTCharGet(UARTA0_BASE));
data = UARTCharGet(UARTA0_BASE);
osi_MsgQWrite(&MsgQ, &data, OSI_NO_WAIT);
}
//清除中断标志位
UARTIntClear(UARTA0_BASE,UART_INT_RX);
}
void vTestTask1( void *pvParameters )
{
char pcMessage[MAX_MSG_LENGTH];
for( ;; )
{
/* Wait for a message to arrive. */
osi_MsgQRead(&MsgQ, pcMessage, OSI_WAIT_FOREVER);
UART_PRINT("message = ");
UART_PRINT(pcMessage);
UART_PRINT("\n\r");
//osi_Sleep(200);
}
}
//*****************************************************************************
int main( void )
{
BoardInit();
PinMuxConfig();
UARTConfigSetExpClk(UARTA0_BASE,PRCMPeripheralClockGet(PRCM_UARTA0),
UART_BAUD_RATE, (UART_CONFIG_WLEN_8 | UART_CONFIG_STOP_ONE |
UART_CONFIG_PAR_NONE));
//设置中断回调函数
UARTIntRegister(UARTA0_BASE,uart0_handle);
//设置接收中断
UARTIntEnable(UARTA0_BASE,UART_INT_RX);
UARTFIFODisable(UARTA0_BASE);
InitTerm();
ClearTerm();
/
DisplayBanner(APP_NAME);
OsiReturnVal_e osi_retVal;
osi_retVal = osi_MsgQCreate(&MsgQ, "MSGQ", MAX_MSG_LENGTH, 10);
if(osi_retVal != OSI_OK)
{
// Queue was not created and must not be used.
while(1);
}
//
// Create the Queue Receive task
//
osi_TaskCreate( vTestTask1, "TASK1",\
OSI_STACK_SIZE, NULL, 1, NULL );
osi_start();
return 0;
}