我自己的画的一块单板,无线UART程序,在线运行正常,也能成功烧写到SFLASH内,66k。
但是离线后,程序不能运行。
而只烧写UART程序到SFLASH可以运行。
感觉只要烧写WIFI相关的代码,就无法工作。
SFLASH为华邦winbond,25q80bvn16。
更新包信息:
2:32:25] INFO: Path to the service pack file: C:/TI/CC3100_CC3200_ServicePack_1.0.1.6-2.7.0.0/servicepack_1.0.1.6-2.7.0.0.bin
[12:32:25] INFO: reading version info
[12:32:25] INFO: CC3200R Device detected.
[12:32:25] INFO: NWP/MAC/PHY Version from Service Pack:
[12:32:25] INFO: NWP Patch version: 2.5.99.8
[12:32:25] INFO: MAC Patch version: 1.4.0.1
[12:32:25] INFO: PHY Patch version: 1.0.3.34
[12:32:25] INFO: reading version info
[12:32:25] INFO: DEVICE CC3200 ES1.33
[12:32:25] INFO: reading version info
[12:32:26] INFO: reading version info
[12:32:28] INFO: Downloading file "/sys/servicepack.ucf" with size 28236
部分烧写信息:
[12:33:11] INFO: > Executing Operation: Program
[12:33:11] INFO: > File name: /sys/mcuimg.bin, Update: true, Erase: true
[12:33:11] INFO: > Erase File: /sys/mcuimg.bin
[12:33:11] INFO: erasing file "/sys/mcuimg.bin"
[12:33:11] INFO: deleting file "/sys/mcuimg.bin"
[12:33:11] INFO: erase file completed
[12:33:11] INFO: > Size of file = 66024
[12:33:11] INFO: > Update File: /sys/mcuimg.bin
[12:33:11] INFO: Downloading file "/sys/mcuimg.bin" with size 66024
读list信息:
[12:33:39] INFO: file start size fail total size filename
[12:33:39] INFO: index block [BLKs] safe [BLKs]
[12:33:39] INFO: ----------------------------------------------------------------------------
[12:33:39] INFO: N/A 0 5 N/A 5 FATFS
[12:33:39] INFO: 0 81 17 yes 34 /sys/mcuimg.bin
[12:33:39] INFO: 4 5 5 yes 10 /tmp/phy.cal
[12:33:39] INFO: 6 15 33 yes 66 /sys/servicepack.ucf
[12:33:39] INFO:
[12:33:39] INFO: Flash usage
[12:33:39] INFO: -------------------------
[12:33:39] INFO: used space: 115 blocks
[12:33:39] INFO: free space: 141 blocks
[12:33:39] INFO: memory hole: [115-255]