Other Parts Discussed in Thread: CC3200SDK, CC3200, CC3100, CC3220SF, CC3220S, CC3220R
问题:
通过SmartConfig时出现 [GENERAL EVENT] - ID=[-109] Sender=[5]
环境:
程序代码: WiFi_Starter_App_Android_Source_1.0
板卡:CC3200SDK_1.3.0
CC3100_CC3200_ServicePack_1.0.1.11-2.8.0.0
路由器:TP-LINK WR40N
现象:
P58与VCC连接状态下
[09:52:42.721] *************************************************
[09:52:42.757] CC3200 Out of Box Application
[09:52:42.757] *************************************************
[09:52:42.757]
[09:52:42.757]
[09:52:42.757]
[09:52:42.757] Manufacturer ID: 0x5449
[09:52:42.757] Device ID: 0x67
[09:52:42.757] Configuration register value: 0x7480
[09:52:42.757] CHIP ID: 0xf8
[09:52:42.757]
[09:52:43.580] [NETAPP EVENT] IP Acquired: IP=192.168.1.1 , Gateway=192.168.1.1
[09:52:43.580]
[09:52:46.107]
Connect to : 'mysimplelink-F09BA5'
[09:52:46.123]
P58与VCC断开
[09:55:51.646] *************************************************
[09:55:51.646] CC3200 Out of Box Application
[09:55:51.646] *************************************************
[09:55:51.646]
[09:55:51.646]
[09:55:51.646]
[09:55:51.646] Manufacturer ID: 0x5449
[09:55:51.646] Device ID: 0x67
[09:55:51.646] Configuration register value: 0x7480
[09:55:51.646] CHIP ID: 0xf8
[09:55:51.646]
[09:55:52.203] [NETAPP EVENT] IP Acquired: IP=192.168.1.1 , Gateway=192.168.1.1
[09:55:52.203]
[09:56:13.302] [GENERAL EVENT] - ID=[-109] Sender=[5]