Other Parts Discussed in Thread: CC3200
1、host driver具体是运行在哪里,是cc3200中内嵌的cortex m4单片机还是外置单片机?
2、手册中提到的SPI/UART接口,指的是cc3200芯片管脚上引出的SPI和UART口吗?还是说是芯片内部cortex M4单片机通过了SPI/UART口和NWP连接?
Standard interface communication port:
• SPI – Supports standard 4-wire SPI: – 8-, 16-, or 32-bit word length – Default mode 0 (CPOL=0, CPHA=0) – SPI clock can be configured up to 20 Mbps. – CS is required. – Additional IRQ line is required for async operations.
• UART – Standard UART with hardware flow control (RTS/CTS) up to 3 Mbps. – The default baud rate is 115200 (8 bits, no parity, 1 start/stop bit).