您好,我使用CC3200的bootmgr例程生成的application_bootloader,按照Terry Han先生写的Bootloader Application Update Sequence手册设置Uflash,我的文件列表为:
[16:39:37] INFO: file start size fail total size filename
[16:39:37] INFO: index block [BLKs] safe [BLKs]
[16:39:37] INFO: ----------------------------------------------------------------------------
[16:39:37] INFO: N/A 0 5 N/A 5 FATFS
[16:39:37] INFO: 0 15 4 yes 8 /sys/mcuimg.bin
[16:39:37] INFO: 4 5 5 yes 10 /tmp/phy.cal
[16:39:37] INFO: 6 23 18 no 18 /sys/mcuimg1.bin
[16:39:37] INFO: 7 41 18 no 18 /sys/mcuimg2.bin
其中mcuimg.bin是application_bootloader。mcuimg1.bin是出厂配置的例程,mcuimg2.bin是想要升级的例程。烧录进去后没有任何显示,此时我在线烧录,使用FTDI运行bootmgr.out文件时,发现能跳转到我的出厂配置例程中。在每次烧录之前我都会先Form,当然我也试过加入Service Pack Programming包,但都没办法在烧录进Flash的情况下运行