Part Number: LAUNCHCC3235MOD
TI工程师
您好。
我在httpget的例子基础上加了延时5秒及循环。想定期从服务器获取数据。但是HTTPClient_readResponseBody函数只有第一次循环可以获取数据。
请您指导我一下应该如何修改?
感谢您在百忙中可以看到我的求助,期待您的回答。

/*
* ======== httpTask ========
* Makes a HTTP GET request
*/
void* httpTask(void* pvParameters)
{
bool moreDataFlag = false;
char data[HTTP_MIN_RECV];
int16_t ret = 0;
int16_t len = 0;
while(1){
sleep(5);
Display_printf(display, 0, 0, "Sending a HTTP GET request to '%s'\n",
HOSTNAME);
HTTPClient_Handle httpClientHandle;
int16_t statusCode;
httpClientHandle = HTTPClient_create(&statusCode,0);
if(statusCode < 0)
{
printError("httpTask: creation of http client handle failed",
statusCode);
}
ret =
HTTPClient_setHeader(httpClientHandle,
HTTPClient_HFIELD_REQ_USER_AGENT,
USER_AGENT,strlen(USER_AGENT)+1,
HTTPClient_HFIELD_PERSISTENT);
if(ret < 0)
{
printError("httpTask: setting request header failed", ret);
}
ret = HTTPClient_connect(httpClientHandle,HOSTNAME,0,0);
if(ret < 0)
{
printError("httpTask: connect failed", ret);
}
ret =
HTTPClient_sendRequest(httpClientHandle,HTTP_METHOD_GET,REQUEST_URI,
NULL,0,
0);
if(ret < 0)
{
printError("httpTask: send failed", ret);
}
if(ret != HTTP_SC_OK)
{
printError("httpTask: cannot get status", ret);
}
Display_printf(display, 0, 0, "HTTP Response Status Code: %d\n", ret);
len = 0;
do
{
ret = HTTPClient_readResponseBody(httpClientHandle, data, sizeof(data),
&moreDataFlag);
if(ret < 0)
{
printError("httpTask: response body processing failed", ret);
}
Display_printf(display, 0, 0, "%.*s \r\n",ret,data);
len += ret;
}
while(moreDataFlag);
Display_printf(display, 0, 0, "Received %d bytes of payload\n", len);
ret = HTTPClient_disconnect(httpClientHandle);
if(ret < 0)
{
printError("httpTask: disconnect failed", ret);
}
HTTPClient_destroy(httpClientHandle);
}
//return(0);
}