昨天都好好的,今天突然就这样了。跳线应该没有接错,但是我尝试format就会这样、
[16:35:44] Begin Format operation. [16:35:45] INFO: > Executing Operation: Connect [16:35:45] FATAL: --- Can't connect to device !! --- [16:35:45] FATAL: Error connecting to the device. Please check your COM port settings. Error code: 1 [16:35:45] INFO: > Executing Operation: Disconnect [16:35:45] ERROR: Error disconnecting from the device. Error code: 0 [16:35:45] Operation Format returned. [16:35:50] Begin Format operation. [16:35:50] INFO: > Executing Operation: Connect [16:35:52] INFO: setting break signal [16:35:53] INFO: detecting FTDI for device reset [16:36:09] ERROR: ---reading ACK signal failed--- [16:36:09] WARNING: ---seting break signal to false failed--- [16:36:11] INFO: setting break signal [16:36:12] INFO: detecting FTDI for device reset [16:36:27] ERROR: ---reading ACK signal failed--- [16:36:27] WARNING: ---seting break signal to false failed--- [16:36:29] INFO: setting break signal [16:36:31] INFO: detecting FTDI for device reset [16:36:46] ERROR: ---reading ACK signal failed--- [16:36:46] WARNING: ---seting break signal to false failed--- [16:36:48] INFO: setting break signal [16:36:49] INFO: detecting FTDI for device reset [16:37:04] ERROR: ---reading ACK signal failed--- [16:37:05] WARNING: ---seting break signal to false failed--- [16:37:05] FATAL: --- Can't connect to device !! --- [16:37:05] FATAL: Error connecting to the device. Please check your COM port settings. Error code: -3 [16:37:05] INFO: > Executing Operation: Disconnect [16:37:05] Operation Format returned. [16:39:34] Begin Format operation. [16:39:35] INFO: > Executing Operation: Connect [16:39:37] INFO: setting break signal [16:39:38] INFO: detecting FTDI for device reset [16:39:54] ERROR: ---reading ACK signal failed--- [16:39:54] WARNING: ---seting break signal to false failed--- [16:39:56] INFO: setting break signal [16:39:57] INFO: detecting FTDI for device reset [16:40:12] ERROR: ---reading ACK signal failed--- [16:40:12] WARNING: ---seting break signal to false failed--- [16:40:14] INFO: setting break signal [16:40:15] INFO: detecting FTDI for device reset [16:40:31] ERROR: ---reading ACK signal failed--- [16:40:31] WARNING: ---seting break signal to false failed--- [16:40:33] INFO: setting break signal [16:40:34] INFO: detecting FTDI for device reset [16:40:49] ERROR: ---reading ACK signal failed--- [16:40:49] WARNING: ---seting break signal to false failed--- [16:40:49] FATAL: --- Can't connect to device !! --- [16:40:52] FATAL: Error connecting to the device. Please check your COM port settings. Error code: -3 [16:40:52] INFO: > Executing Operation: Disconnect [16:40:52] Operation Format returned.
不知道怎么弄了,好心塞