Part Number: CC3135MOD
Wi-Fi solution that replaces CC3135MOD and can meet the requirements below, please review them and let us know if you need any further information, looking forward to your reply, thanks.
- Frequency
- Must support both 2.4GHz and 5GHz
- Security
- WPA/WPA2/WPA3-Personal
- WPA2/WPA3-Enterprise
- For 802.1x, it must support EAP TLS version 1.2 and above, CC3135MOD only supports TLS version 1.0, which is obsolete and prevents us from selling to businesses with strict network security standards.
- Type
- Prefer fully certified Wi-Fi module
- If module-solution is not available, please suggest IC solution
- Manufacturer
- Prefer Texas Instruments
- Radio Certification
- FCC, CE, TELEC (minimum)