Hi ti team,
The customer is using CC2350 in their new project, which is applied in cable power temperature measurement. Due to the small product size, it's not possible to fit an LDO. Could you please confirm whether CC2350 can provide a stable 1.8V/3.3V power supply as an external reference source? The requirement is that the 1.8V/3.3V output of CC2350 has small and stable ripple.