CC2652P7: 2652 ZC OTA demo代码疑似错误确认

Part Number: CC2652P7
Other Parts Discussed in Thread: CC1352P7

协议栈版本:simplelink_cc13xx_cc26xx_sdk_8_31_00_11

对应工程:zc_ota_server_LP_CC1352P7_4_tirtos7_ticlang

对应ota_server.c中的函数otaServer_ProcessImageBlockReq ( zclIncoming_t *pInMsg )

如下verify message length的俩条件用&&对吗?大于最大值而且小于最小值?

是不是应该是或||

static ZStatus_t otaServer_ProcessImageBlockReq ( zclIncoming_t *pInMsg )
{
  zclOTA_ImageBlockReqParams_t  param;
  uint8_t *pData;
  uint8_t transSeqNum = pInMsg->hdr.transSeqNum;

  /* verify message length */
  if ( ( pInMsg->pDataLen > PAYLOAD_MAX_LEN_IMAGE_BLOCK_REQ ) &&
       ( pInMsg->pDataLen < PAYLOAD_MIN_LEN_IMAGE_BLOCK_REQ ) )
  {
    /* no further processing if invalid */
    return ZCL_STATUS_MALFORMED_COMMAND;
  }