Other Parts Discussed in Thread: CC2530
请教TI的工程师,
我一个znp主机,主机采用linux通过uart每隔1ms读取一次cc2530的数据。
底下连接30-60个路由器(无终端)不等(有多个测试环境)。
主机5-8秒发送一个广播,然后路由自动上报采集的数据(每个路由在32byte用户数据)。
数据都能正常上报,但是出现一个问题:当运行一段时间(大概10分钟)之后,将所有路由器断电。
此时linux通过UART依旧能够读取到变化的数据(我在每个路由中做了心跳包),一直持续大概5分钟,才真正发现路由断线。
问题:是不是CC2530的zigbee接收缓存太大?怎么能够在所有路由断电5分钟情况下,还没有读完数据。不知道怎么解决?
备注:我linux主机的读取速度已经用1ms了,应该很快了。每个路由上报每5-8秒一次数据。