目前手上有一别公司zigbee终端设备,测试发现其在3.5mA左右能够实现入网和控制,加入方式据说是通过手机扫描二维码获得MAC地址,然后由协调器发起,不知是否正确,在3.5mA这个电流下能够实现入网真是困惑。问题是通过TI的直接入网文档介绍和网上的相关资料,发现纵然协调器NLME_DirectJoinRequest(),发现终端设备以RESUME的方式启动加入的网络实际是NV保存的上次加入的,与发送NLME_DirectJoinRequest()的协调器并没关系,而且上电起来有27mA左右的高电流,入网后休眠电流很低几百uA。有哪位大神做过,分析下上述3.5mA的是如何实现的,感谢