This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

Z-Stack 3.0下载地址与开发工具&破解文件

Other Parts Discussed in Thread: Z-STACK, AES-128, CC2538, CC2530

这篇帖子在我的网站上其实发表了有一段时间了,最近拿出来主要是有很多人在找IAR9.30的下载和破解,so,重新贴一下:

Z-Stack 3.0下载地址和开发工具以及破解软件下载地址将在文末给出。

包括TI官方的Z-Stack3.0IAR9.30IAR各个版本的破解软件、Webinar Presentation: Introducing ZigBee 3.0 

ZigBee 3.0: 构筑物联网之基石,现已面市

ZigBee 3.0将ZigBee联盟处于市场领先地位的多个无线标准统一为单一标准。它能实现众多智能设备之间的无缝互操作,使消费者和企业享受到创新产品和服务无缝协作所带来的高品质生活。

ZigBee 3.0认证已经推出,许多联盟成员,包括Atmel,飞思卡尔,克罗格,罗格朗,恩智浦,飞利浦,施耐德,芯科,德州仪器,Wincor Nixdorf和V-Mark都积极参与了它的开发和测试过程。

为何选择ZigBee 3.0

ZigBee 3.0简化了开发人员创建物联网产品和服务的选择过程。它具备了市场上应用ZigBee标准的数千万台设备的所有特征,支持智能家居、联网照明和其他领域的设备之间的通信和互操作性,因此产品开发人员和服务提供商能够提供更为多样化和能够完全互操作的解决方案。

标准化网络层

ZigBee 3.0基于IEEE 802.15.4标准,2.4 GHz频段(该频率全球均可使用),并且使用ZigBee PRO标准网络层协议,即使最小、功耗最低的设备也能实现可靠的通信。

  • ZigBee稳定可靠,使用多跳网状网络消除单点故障和扩大网络覆盖范围。
  • ZigBee功耗低,使得电池供电的设备,如门窗传感器,可以连续使用七年。而带有绿色能量Green Power属性的设备,您甚至不需要电池!
  • ZigBee可扩展,能够为智能家居或智能城市提供支持数千个节点的网络。
  • ZigBee非常安全,使用各种安全机制,如AES-128加密标准,设备网络密钥以及帧计数器。
  • ZigBee全球通用,基于2.4 GHz频段,世界任何地方的用户无需许可就能使用。这意味着产品开发商可以在地球上任何地方销售相同的产品。

标准化应用层

ZigBee联盟一直认为真正的互操作性必须立足于网络各个层面的标准化,特别是最接近用户的应用层。从加入网络到设备操作(例如打开和关闭)的一切都被明确定义,以此保证不同厂商的设备可以无缝协作。

ZigBee 3.0定义了超过130个设备,涵盖最广泛的设备类型,包括家居自动化,照明,能源管理,智能家电,安全装置,传感器和医疗保健监控产品等等。它既支持易上手的DIY安装,也支持需专业安装的系统。现存基于ZigBee PRO的各项标准中定义的所有设备类型,命令和功能,ZigBee 3.0都已囊括。

以下是TI官方网站对3.0的描述

Z-Stack 3.0 is TI's ZigBee 3.0 compliant protocol stack for the CC2530CC2531, and CC2538System-on-Chip.

  • Based on ZigBee PRO 2015 and Base Device Behavior specifications, with enhanced security and new, application-agnostic device commissioning methods
  • Incorporated support for the CC2592 and CC2590 RF front ends which support +22dBm and +14dBm transmit power, respectively, and provide improved receiver sensitivity
  • Z-Stack 3.0 combines multiple previous ZigBee profiles into one unified standard
    • Unifies multiple previous application profiles into a single profile, providing an interoperable ecosystem for every device type
    • Base Device Behavior defines a common set of mechanisms for network commissioning to be used by all devices
    • ZigBee PRO 2015 provides new and improved security modes, including Install Codes for out-of-band key exchange, and Distributed Security Networks for Coordinator-less network topology
    • Every ZigBee 3.0 routing device will support Green Power Proxy, allowing energy-harvesting and ultra-low power devices to connect seamlessly
    • Forwards and backwards compatibility with previous ZigBee PRO application profiles is maintained
  • Sample Applications included for quick prototyping
  • Over-the-air firmware upgrade, allowing for future updates of deployed systems
  • Compatible with TI's Z-Stack Linux Gateway

Z-Stack 3.0下载地址:

Z-Stack3.0已经在TI官网可以正式下载了,以下是两种下载方式:

官网下载地址(需注册TI账户)

QQ群:Internet of Things(204434620):群文件->ZigBee->Z-Stack 3.0.0  (建议去TI官方下载,注册一个账户,多来论坛和大家一起讨论)

IAR版本与下载

  • IAR tool versions: - CC2538 + SRF06EB: EWARM 7.70.1 (7.70.1.11486) - CC2530 + SRF05EB: EW8051 9.30.1 (9.30.1)

Z-Stack 3.0.0需要IAR9.30.1的支持,现在Internet of Things(204434620) QQ群已经提供下载,点击网站右下角即可在群文件->ZigBee-> EW8051-9303-Autorun

IAR破解文件

IAR9.30.1可以直接使用Internet of Things(204434620) QQ群已经提供下载,点击网站右下角即可在群文件->ZigBee-> IAR注册机

然后解压按照说明即可轻松破解,运行是请记得邮件以管理员权限运行,并且在【Prodoct】中选择正确的IAR版本

Webinar_ZigBee_3-0_Launch_FINAL.pdf文档(研讨会PPT文件)

点击下载:Webinar_ZigBee_3-0_Launch_FINAL.pdf

Z-Stack Core Release Notes

在TI官网下载Z-Stack 3.0以后,安装到默认路径下面。这个文档就位于 C:\Texas Instruments\Z-Stack 3.0.0

Z-Stack 3.0 Release Notes

在TI官网下载Z-Stack 3.0以后,安装到默认路径下面。这个文档就位于 C:\Texas Instruments\Z-Stack 3.0.0