编译选项如下:
SECURE=1
TC_LINKKEY_JOIN
NV_INIT
NV_RESTORE
ZTOOL_P1
MT_TASK
MT_SYS_FUNC
MT_ZDO_FUNC
MT_ZDO_MGMT
xMT_APP_FUNC
xMT_APP_CNF_FUNC
xMT_APP_PB_ZCL_FUNC
MT_UTIL_FUNC
MT_AF_FUNC
MT_AF_CB_FUNC
MT_ZCL_FUNC
MT_ZDO_EXTENSIONS
MT_ZDO_CB_FUNC
xMT_SYS_KEY_MANAGEMENT
xLEGACY_LCD_DEBUG
xLCD_SUPPORTED=DEBUG
xMULTICAST_ENABLED=FALSE
ZCL_READ
ZCL_WRITE
ZCL_BASIC
ZCL_IDENTIFY
ZCL_SCENES
ZCL_GROUPS
ZCL_ON_OFF
编译后错误信息:
Error[e16]: Segment ZIGNV_ADDRESS_SPACE (size: 0x3000 align: 0) is too long for segment definition. At least 0x1f9 more bytes needed. The problem
occurred while processing the segment placement command
"-Z(CODE)ZIGNV_ADDRESS_SPACE=_ZIGNV_ADDRESS_SPACE_START-_ZIGNV_ADDRESS_SPACE_END", where at the moment of placement
the available memory ranges were "CODE:7c9f9-7f7ff"
Reserved ranges relevant to this placement:
CODE:7c7ab-7c9f8 BANKED_CODE
CODE:7c9f9-7f7ff ZIGNV_ADDRESS_SPACE
BIT:0-7 BREG
BIT:80-87 SFR_AN
BIT:90-97 SFR_AN
BIT:a0-af SFR_AN
BIT:b8-c7 SFR_AN
BIT:f8-ff SFR_AN