Part Number: CC2530
Other Parts Discussed in Thread: CC2652R
如题所述,我在IAR EW8051 9.10.1上新建一个项目,用示波器测量引脚波长来测量32位数据(unsigned long)的相关运算耗时,发现有相当严重的耗时问题,比如:
31位的左右移位操作耗时60us,除法耗时123us,等等。请问是什么问题呢?
代码如下:
////////////////////////////////////////////////////////////////////////////////
/*
功能:
测试32位数据运算耗时。
*/
////////////////////////////////////////////////////////////////////////////////
#include <ioCC2530.h>
#define LED1 P0_0
#define LED2 P0_1
#define LED3 P0_4
#define LED4 P0_5
#define LED5 P0_6
#define LED6 P0_7
#define SetRegBitValue(Reg, BitNum, State) \
((State) ? ((Reg) |= (((unsigned char)1) << BitNum)) : ((Reg) &= ~(((unsigned char)1) << (BitNum))))
#define SetRegValue(Reg, Bit7, Bit6, Bit5, Bit4, Bit3, Bit2, Bit1, Bit0) \
(Reg = (unsigned char)(Bit0) + (unsigned char)((Bit1)<<1) + (unsigned char)((Bit2)<<2) + (unsigned char)((Bit3)<<3) \
+ (unsigned char)((Bit4)<<4) + (unsigned char)((Bit5)<<5) + (unsigned char)((Bit6)<<6) + (unsigned char)((Bit7)<<7) )
#define BinValue(Bit7, Bit6, Bit5, Bit4, Bit3, Bit2, Bit1, Bit0) \
((unsigned char)(Bit0) + (unsigned char)((Bit1)<<1) + (unsigned char)((Bit2)<<2) + (unsigned char)((Bit3)<<3) \
+ (unsigned char)((Bit4)<<4) + (unsigned char)((Bit5)<<5) + (unsigned char)((Bit6)<<6) + (unsigned char)((Bit7)<<7))
//typedef signed char int8;
//typedef unsigned char uint8;
//
//typedef signed short int16;
//typedef unsigned short uint16;
//
//typedef signed long int32;
//typedef unsigned long uint32;
////////////////////////////////////////////////////////////////////////////////
int main( void )
{
//--------------------------------------------------------------------------
//先稳定外部晶振,再设定当前时钟为32MHz。
//[7][OSC32K]1(1,R/W), 设置高频时钟为32kHz RCOSC。
//[6][OSC]0(1,R/W), 设置高频时钟为32MHz XOSC。
//[5:3][TICKSPD]101(001,R/W),设置Timer Ticks为1MHz。
//[2:0][CLKSPD]000(001,R/W),设置内部系统主时钟为32MHz。
SetRegValue(CLKCONCMD, 1, 0, 1,0,1, 0,0,0);
while(CLKCONSTA != BinValue(1, 0, 1,0,1, 0,0,0));
//--------------------------------------------------------------------------
EA = 0; //关闭全局中断。
//初始化引脚。
SetRegBitValue(P0SEL, 0, 0); //0,选择通用I/O功能。
SetRegBitValue(P0DIR, 0, 1); //1,输出方向。
SetRegBitValue(P0SEL, 1, 0); //0,选择通用I/O功能。
SetRegBitValue(P0DIR, 1, 1); //1,输出方向。
SetRegBitValue(P0SEL, 4, 0); //0,选择通用I/O功能。
SetRegBitValue(P0DIR, 4, 1); //1,输出方向。
SetRegBitValue(P0SEL, 5, 0); //0,选择通用I/O功能。
SetRegBitValue(P0DIR, 5, 1); //1,输出方向。
SetRegBitValue(P0SEL, 6, 0); //0,选择通用I/O功能。
SetRegBitValue(P0DIR, 6, 1); //1,输出方向。
SetRegBitValue(P0SEL, 7, 0); //0,选择通用I/O功能。
SetRegBitValue(P0DIR, 7, 1); //1,输出方向。
//--------------------------------------------------------------------------
while(1)
{
unsigned long A = 0xF32E9AD0;
unsigned long B = 0xE9A3D02E;
LED1 = 1;
/*
1位,7.5us。 5位,14.6us。 10位,23.6us。 13位,29.0us。 16位,34.4us。
19位,39.6us。 24位,48.8us。 29位,57.6us。 31位,61.2us。 */
unsigned long C = A << 31;
LED1 = 0;
LED2 = 1;
/*
1位,7.6us。 5位,15us。 10位,24.4us。 13位,29.8us。 16位,35.4us。
19位,41.2us。 24位,50.4us。 29位,59.6us。 31位,63.2us。 */
unsigned long D = A >> 31;
LED2 = 0;
LED3 = 1;
unsigned long E = A + B; //【8.3us】
LED3 = 0;
LED4 = 1;
unsigned long F = A - B; //【8.9us】
LED4 = 0;
LED5 = 1;
unsigned long H = A * B; //【18.6us】
LED5 = 0;
LED6 = 1;
unsigned long I = A / B; //【123us】
LED6 = 0;
}
//--------------------------------------------------------------------------
return 0;
}
////////////////////////////////////////////////////////////////////////////////
一些环境配置如下: