Part Number: CC2652R
Hi
In demo project we open SECURITY define ,but in link was wrong,can you help me continue?
Invoking: Arm Linker
"D:/TI/ccs/tools/compiler/ti-cgt-arm_20.2.2.LTS/bin/armcl" --cmd_file="D:/TI/TI_520_project/bim_offchip_CC26X2R1_LAUNCHXL_nortos_ccs/TOOLS/defines/cc26x2r1lp_bim_offchip_Debug_unsecure.opt" -mv7M4 --code_state=16 --float_support=FPv4SPD16 -me -O4 --opt_for_speed=0 --define=DeviceFamily_CC26X2 -g --c99 --gcc --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --abi=eabi -z -m"bim_offchip_CC26X2R1_LAUNCHXL_nortos_ccs.map" --heap_size=0 --stack_size=256 -i"D:/TI/ccs/tools/compiler/ti-cgt-arm_20.2.2.LTS/lib" -i"D:/TI/simplelink_cc13x2_26x2_sdk_5_20_00_52/source/ti/devices/cc13x2_cc26x2/driverlib/bin/ccs/" -i"D:/TI/ccs/tools/compiler/ti-cgt-arm_20.2.2.LTS/include" --reread_libs --diag_suppress=16002-D --diag_suppress=10247-D --diag_suppress=10325-D --diag_suppress=10229-D --diag_wrap=off --display_error_number --warn_sections --xml_link_info="bim_offchip_CC26X2R1_LAUNCHXL_nortos_ccs_linkInfo.xml" --rom_model -o "bim_offchip_CC26X2R1_LAUNCHXL_nortos_ccs.out" "./xz_crc32.obj" "./xz_dec_bcj.obj" "./xz_dec_lzma2.obj" "./xz_dec_stream.obj" "./xz_dec_syms.obj" "./xz_decompress.obj" "./xz_port.obj" "./Application/bim_main.obj" "./Application/bim_util.obj" "./Application/ccfg_app.obj" "./Application/crc32.obj" "./Application/flash_interface_internal.obj" "./Application/led_debug.obj" "./Application/sha2_driverlib.obj" "./Application/sign_util.obj" "./Application/startup_ccs.obj" "./ExternalFlash/ext_flash.obj" "./SPI/bsp_spi.obj" "D:/TI/simplelink_cc13x2_26x2_sdk_5_20_00_52/source/ti/common/cc26xx/ccs/bim_cc26x2_cc13x2.cmd" -l"D:/TI/simplelink_cc13x2_26x2_sdk_5_20_00_52/source/ti/devices/cc13x2_cc26x2/driverlib/bin/ccs/driverlib.lib" -llibc.a
<Linking>
undefined first referenced
symbol in file
--------- ----------------
ECDSA_verif <whole-program>
NIST_Curve_P256_Gx <whole-program>
NIST_Curve_P256_Gy <whole-program>
NIST_Curve_P256_a <whole-program>
NIST_Curve_P256_b <whole-program>
NIST_Curve_P256_p <whole-program>
NIST_Curve_P256_r <whole-program>
eccRom_param_Gx <whole-program>
eccRom_param_Gy <whole-program>
eccRom_param_a <whole-program>
eccRom_param_b <whole-program>
eccRom_param_p <whole-program>
eccRom_param_r <whole-program>
eccRom_windowSize <whole-program>
eccRom_workzone <whole-program>
error #10234-D: unresolved symbols remain
error #10010: errors encountered during linking; "bim_offchip_CC26X2R1_LAUNCHXL_nortos_ccs.out" not built
>> Compilation failure
makefile:169: recipe for target 'bim_offchip_CC26X2R1_LAUNCHXL_nortos_ccs.out' failed
gmake[1]: *** [bim_offchip_CC26X2R1_LAUNCHXL_nortos_ccs.out] Error 1
makefile:165: recipe for target 'all' failed
gmake: *** [all] Error 2