Part Number: CC2652R7
CCS V:12.5.xx ,The following is the configuration information:
Error info:
Building file: "../project_config/app.cfg"
Invoking: XDCtools
"C:/ti/xdctools_3_25_06_96/xs" --xdcpath="C:/ti/simplelink_cc13xx_cc26xx_sdk_6_20_00_29;" xdc.tools.configuro -o configPkg -t ti.targets.arm.elf.M4F -p ti.platforms.simplelink:CC2652R7 -r debug -c "C:/ti/ccs1250/ccs/tools/compiler/ti-cgt-arm_20.2.7.LTS" "../project_config/app.cfg"
project_config/subdir_rules.mk:12: recipe for target 'build-284952623-inproc' failed
js: "C:/ti/xdctools_3_25_06_96/packages/xdc/tools/Cmdr.xs", line 51: Error: xdc.tools.configuro: Error: Can't find platform package ti.platforms.simplelink
gmake[1]: *** [build-284952623-inproc] Error 1
gmake: *** [build-284952623] Error 2
project_config/subdir_rules.mk:9: recipe for target 'build-284952623' failed
gmake: Target 'all' not remade because of errors.