*请在TI公司搜索引擎的关键字部分输入对应的PDF文档号以获得详细的应用笔记信息
| Basics | |
| MSP430 Flash Memory Characteristics | slaa334 |
| Efficient Multiplication and Division Using MSP430 | slaa329 |
| Features of the MSP430 Bootstrap Loader | slaa089d |
| MSP430 Software Coding Techniques | slaa294a |
| Oversampling the ADC12 for Higher Resolution | slaa323 |
| MSP430 32-kHz Crystal Oscillators | slaa322 |
| Migrating From MSP430F13x/14x to MSP430F23x/24x | slaa381a |
| Migrating From MSP430F16x to MSP430F261x | slaa380 |
| Application of Bootstrap Loader in MSP430 With Flash Hardware, Software Proposal | slaa096d |
| MSP430 Competitive Benchmarking | slaa205b |
| Driving Large LCDs with LCD Peripheral of the MSP430 | slaa272 |
| Automatic Baud Rate Detection on the MSP430 | slaa215 |
| Choosing an Ultra Low-Power MCU | slaa207 |
| Controlling the DCO Frequency of the MSP430x11x | slaa074 |
| The MSP430x3xx Clock System | slaa080 |
| MSP430 Family Mixed-Signal Microcontroller Application Reports | slaa024 |
| Using Two MSP430F4xx Devices to Drive Additional LCD Segments | slaa293 |
| Peripherals | |
| PMBus Implementation Using the MSP430 USCI | slaa386 |
| Using the USCI I2C Master | slaa382 |
| Implementing SMBus using MSP430 Hardware I2C | slaa249 |
| Using the USCI I2C Slave | slaa383 |
| CEC-to-I2C Bridge With the MSP430 | slaa377 |
| Implementing IrDA with the MSP430 | slaa202a |
| MSP430 Capacitive Single-Touch Sensor Design Guide | slaa379 |
| PCB-Based Capacitive Touch Sensing With MSP430 | slaa363a |
| MSP430 USB Connectivity Using TUSB3410 | slaa276a |
| Interfacing the MSP430 with MMC / SD Flash Memory Cards | slaa281a |
| Software I2C Slave Using the MSP430 | slaa330 |
| Interfacing an EEPROM to the MSP430 I2C Module | slaa208 |
| Interfacing the 3-V MSP430 to 5-V Circuits | slaa148 |
| Implementing a UART Function with Timer_A3 | slaa078a |
| Implementing An Ultralow-Power Keypad Interface with MSP430 | slaa139 |
| Debug MSP430 | |
| Programming a Flash-Based MSP430 Using the JTAG Interface | slaa149c |
| Advanced Debugging Using the Enhanced Emulation Module | slaa263b |
| A Flash Monitor for the MSP430 | slaa341 |
| Mixing C and Assembler with the MSP430 | slaa140 |
| MSP430 Isolated FET Interface | slaa184 |
| MSP430 Applications | |
| Audio | |
| Speech and Sound Compression/Decompression with MSP430 | slaa361 |
| Solid State Voice Recorder Using Flash MSP430 | slaa123 |
| Pong Video Game Using the MSP430 | slaa177 |
| A Low-Cost 12-bit Speech CODEC Using the MSP430F13x | slaa131 |
| Detection | |
| A Simple Glass Breakage Detector Using the MSP430 | slaa351 |
| Implementing a Smoke Detector With the MSP430F2012 | slaa335 |
| Ultra-Low Power Motion Detection using the MSP430F2013 | slaa283 |
| Rotation Detection with the MSP430 Scan IF | slaa222 |
| Measurement | |
| An Electronic Water Meter Design Using MSP430F41x | slaa138a |
| Ultrasonic Distance Measurement with the MSP430 | slaa136a |
| MSP430F4270 Altimeter Demo | slaa254 |
| Implementing a Single-Chip Thermocouple Interface with the MSP430x42x | slaa216 |
| Implementing an Ultralow-Power Thermostat with Slope A/D Conversion | slaa129b |
| Low-Power Tilt Sensor Using the MSP430F2012 | slaa309 |
| Control | |
| DTMF-Controlled Remote Switching Application Using the MSP430 | slaa178 |
| Decode TV IR Remote Control Signals Using Timer_A3 | slaa134 |
| PWM DC Motor Control Using Timer A of the MSP430 | slaa120 |
| MSP430 Stepper Motor Controller | slaa223 |
| Digital Fan Control with Tachometer using MSP430 | slaa259 |
| Fuzzy Logic Motor Control with MSP430x14x | slaa235 |
| Ultra-Low Power TV IR Remote Control Transmitter | slla175 |
| Power | |
| Li-Ion Battery Charger solution using the MSP430 | slaa287 |
| HDQ Protocol Implementation with MSP430 | slaa196 |
| Filter and other algorithm | |
| Efficient MSP430 Code Synthesis for an FIR Filter | slaa357 |
| Random Number Generation Using the MSP430 | slaa338 |
| Wave Digital Filtering Using the MSP430 | slaa331 |
| Spread-Spectrum Clock Source Using an MSP430 | slaa291 |
| Digital FIR Filter Design Using the MSP430F16x | slaa228 |
| CRC Implementation with MSP430 | slaa221 |
| MSP430 Embedded Soft-Modem Demo | slaa204 |
| MSP430 Internet Connectivity | slaa137a |
| Current Transformer Phase Shift Compensation and Calibration | slaa122 |
| Implementing a Real-Time Clock on the MSP430 | slaa076a |
| Using PWM Timer_B as a DAC | slaa116 |
| Low Power RF | |
| Clear Channel Assessment Using TI MSP430 and CC2500 Radio | slaa365 |
| MSP430 Interface to CC1100/2500 Code Library | slaa325 |
| Ultra-Low-Power 27-MHz Wireless Mouse Reference Design | slaa302 |
| Operating the TRF6903 w/MSP430 Evaluation Kit in the 315-MHz or 433-MHz ISM Band | swra049 |
| IEEE 802.15.4 and ZigBee Hardware Platform using MSP430F1612 | slaa264 |
| Measuring the Packet Error Rate (PER) Using the TRF6903 w/MSP430 Evaluation Kit | swra050 |
| AN033 -- Porting of RF Blinking LED Software Example to CC2420 - MSP430 | swra059 |
| Implementing a Bidirectional Frequency Hopping Application W/TRF6903 and MSP430 | swra041 |
| Implementing a Bidirectional Wireless UART Application w/TRF6903 & MSP430 | swra039 |
| MSP430 with external AD/DA/DSP | |
| Implementing a Direct Thermocouple Interface With MSP430x4xx and ADS1240 | slaa125a |
| Interfacing the DAC8555 to the MSP430F449 | slaa344 |
| Interfacing the ADS1251/52 to the MSP430 | slaa242 |
| Using the ADS8361 with the MSP430 USI port | slyt244 |
| Simple PSE Solution Delivers High Power-Over-Ethernet to 16-18W PD Over Two Pai | slva224 |
| PSE Solution Delivers High Power-over-Ehernet to 25-W PD Over Two Pairs | slva221 |
| Interfacing the MSP430 with a DSP Application | slla174 |
| Interfacing TMS320C5000 DSP to MSP430 Mixed Signal Microcontroller | spra639a |