具体信息:
1)自己制作28377D板子,晶振采用外部20MHz时钟,接G19 X1上,通过XDS220仿真器连接DSP成功。
2)使用CCS6.1,版本Version: 6.1.0.00104
3)使用controlSUITE原有工程flash_programming_cpu01。
具体问题:
无法烧写flash。具体提示如下:
C28xx_CPU1: GEL Output:
Memory Map Initialization Complete
C28xx_CPU1: Loader: One or more sections of your program falls into a memory region that is not writable. These regions will not actually be written to the target. Check your linker configuration and/or memory map.
C28xx_CPU1: File Loader: Verification failed: Values at address 0x0000000000086860 do not match Please verify target memory and memory map.
C28xx_CPU1: GEL: File: C:\ti\controlSUITE\device_support\F2837xD\v190\F2837xD_examples_Dual\flash_programming\cpu01\ccs\CPU1_FLASH\flash_programming_cpu01.out: a data verification error occurred, file load failed.