Other Parts Discussed in Thread: THS7001
最近一个项目用到了可调增益放大器THS7002,样板焊接完成后上电测试,不一会就发现THS7002发热严重,串入电流表测量该IC的电流达到了42mA,检查了电路设计和焊接均未发现问题。
重新找了一块空板,只焊接一个THS7002的IC,用可调电源加上24V电压到IC上,分别测量第8脚(PREAMP VCC+)电流13mA 和第21脚(PGA VCC+)28mA。
查了一下规格书,PGA ICC的最大静态电流在正负15V的电压下每通道7mA,THS7002内部有两个PGA,最大电流应该在14mA以内,而PGA的实测电流是28mA,达到规格书的两倍,请问这是什么原因?